Product groups

Item description/product images

DescriptionMaterial:Thermoset PF 31.
Tapped bush, steel or stainless steel.
Version:Thermoset black, high-gloss polished.
Trivalent blue passivated steel or bright stainless steel.
Temperature range:Permanent application temperature 140 °C.
Temporary operating temperature max. 160 °C.
Assembly:From the rear.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1458 Plastic pull handles, oval 122 kB

Drawings

Plastic pull handles, oval

Item selection/filter

Order No.Component
material
ABB1D

HLTLoad
capacity
N
CADAcc.PriceOrder
K1458.21000621steel1002113M6501139500 on request
K1458.21200621steel1202113M6501339500 on request
K1458.21280621steel1282113M6501419500 on request
K1458.21600825steel1602517M85517712500 on request
K1458.31000621stainless steel1002113M6501139500 on request
K1458.31200621stainless steel1202113M6501339500 on request
K1458.31280621stainless steel1282113M6501419500 on request
K1458.31600825stainless steel1602517M85517712500 on request