Product groups
Ledge handles, aluminium, mounted from the rear
K0234_A

Ledge handles, aluminium, mounted from the rear

go back

Item description/product images

DescriptionMaterial:Profile aluminium EN AW-6060Version:Matt-gloss anodised.Note:These ledge handles are available with M6 internal thread or with through hole for M5 countersunk screws for front mounting.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0234_A Ledge handles, aluminium, mounted from the rear 124 kB

Drawings

Ledge handles, aluminium, mounted from the rear

Item selection/filter

Order No.

FormMain
colour
ADHLTLoad
capacity
N
CADAcc.PriceOrder
K0234.086061Ablack anodised86M65910650500 on request
K0234.100061Ablack anodised100M65912050500 on request
K0234.120061Ablack anodised120M65914050500 on request
K0234.086063Anatural anodised86M65910650500 on request
K0234.100063Anatural anodised100M65912050500 on request
K0234.120063Anatural anodised120M65914050500 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33