Catalogue
Imprint
GT&C
Privacy notice
Products
Operating parts | standard elements
Clamping levers, tension levers, cam levers
Grips, knobs
Pull handles, tubular handles, recessed handles
Handwheels, crank handles, position indicators
Quarter-turn locks, edge protection profiles
Hinges
Swivel feet, levelling feet
Tube connectors, profile connectors
Telescopic slides
Latches, snap locks, slam latches
Toggle clamps, power clamps
Clamping elements
Spring plungers, indexing plungers, ball lock pins
Support elements, locating elements, stop elements
Machine and fixture components
Joints
Magnets
Buffer elements
Level indicators, screw plugs
Scales, scale rings, level vials
Material handling
Tools, workshop supplies
Hygiene Shield
Clamping technology
Workholding Technology
Modular Clamping Technology
Zero Point Clamping Technology
Vice Clamping Technology
Special solutions
Sale
Product Lines
DETECTABLE
FEATUREgrip
NOVOnox hygienic
19" TECHNOLOGY
Rustproof stainless steel
ESD
MEDIgrip
NATUREgrip
NOVOgrip
SYMPAtouch
Accessories for aluminium profiles
News
New products
KIPP News
Press area
Newsletter
Trade fairs
Trade fairs in Germany
International trade fairs
Trade Fair Impressions
Service
Product movies
CAD data
Catalogue order
Material overview
Shipment conditions
For suppliers
GT&C
Download
Catalogues
OPERATING PARTS | STANDARD ELEMENTS
CLAMPING TECHNOLOGY
KIPP Inc. Catalogue
Brochures
CAD data
Press area
Download section for suppliers
Certification
Contact
Home
Company
Product groups
Clamping levers
Tension levers
Cam levers
Grips, knobs
Pull handles, tubular handles, recessed handles
Handwheels, crank handles, position indicators
Quarter-turn locks, edge protection profiles
Hinges
Swivel feet, levelling feet
Tube connectors, profile connectors
Telescopic slides
Latches, snap locks, slam latches
Toggle clamps, power clamps
Clamping elements
Spring plungers, indexing plungers, ball lock pins
Support elements, locating elements, stop elements
Machine and fixture components
Joints
Magnets
Buffer elements
Level indicators, screw plugs
Scales, scale rings, level vials
Material handling
Hygiene Shield
Workholding technology
Modular Clamping Technology
Zero Point Clamping Technology
Vice Clamping Technology
Products
Operating parts | standard elements
Clamping levers, tension levers, cam levers
Grips, knobs
Pull handles, tubular handles, recessed handles
K0244
Pull handles, plastic, angled
K0196
Pull handles arched, plastic
K1060
Pulls handles, plastic, detectable
K1528
Tubular handles, plastic with plastic grip legs
K1060
Pull handles, plastic, high temperature resistant
K1060
Pull handles biopolymer
K0237
Pull handles, plastic, fastened from one side
K1217
Pull handles arched, U-profile
K0191
Pull handles, plastic, narrow, slanted both sides
K0190
Pull handles, plastic, high temperature resistant
K0190
Pull handles biopolymer
K1060
Pull handles, plastic
K0192
Pull handles
K0190
Pull handles, plastic, antistatic
K0242
Recessed handles, plastic, screw-on
K0193
Pull handles
arch
K0190
Pull handles antibacterial
K1087
Pull handles
K0197
Pull handles, plastic, oblique
K0241
Pull handles, plastic, fold-down
K0171
Pull handles, plastic, slanted both sides, with soft inner face
K0194
Pull handles arched, U-profile
K1877
Pull handles, plastic with soft grip
K1060
Pulls handles, plastic, optically detectable
K0244
Plastic end cap for angled pull handles
K0200
Pull handles, plastic, slanted both sides
K1458
Pull handles, oval plastic
K0187
Pull handles, plastic, round, slanted one side
K0188
Pull handles, plastic, round, slanted both sides
K1527
Pull handles, plastic, with electronic switch function and one push button
K1529
Tubular handles, plastic, with electronic switch function and one push button
K1530
Tubular handles, plastic, with electronic switch function and two push buttons
K1074
Pull handles, rectangular plastic
K0189
Pull handles, plastic, narrow
K1092
Pull handles
K0190
Pull handles, plastic
K1077
Recessed handles, plastic
K1078
Recessed handles, plastic
K1306
Recessed handles, plastic, clip-in
K1079
Recessed handles, plastic, screw-on
K0195
Pull handles, aluminium
K1641
Pull handles, aluminium
K0199
Pull handles, aluminium, slanted both sides
K0201
Pull handles, aluminium, round
K0201
End washer aluminium
K0202
Pull handles, oval aluminium
K0203
Pull handles, steel, round, grip with plastic sleeve
K0204
Pull handles, oval aluminium
K0204
Pull handles, oval aluminium with outer hole
K0204
Pull handles, oval aluminium, detachable
K1634
Pull handles aluminium, oval, slanted
K0205
Pull handles, oval aluminium
K0213
Pull handles, aluminium, narrow
K1091
Pull handles, oval aluminium
K1075
Pull handles, square aluminium
K0219
Pull handles, round aluminium, angled
K0229
Pull handles, round aluminium, angled
K0229
End washer aluminium
K0216
Pull handles, aluminium with plastic grip legs
K0217
Pull handles, aluminium with plastic grip legs and ribbed grip
K1127
Pull handles, aluminium with plastic grip legs
K1128
Pull handles, aluminium with plastic grip legs
K0228
Pull handles, square aluminium
K0795
Tubular handles, round aluminium
K0796
Tubular handles, oval aluminium
K1018
Tubular handles, aluminium, adjustable
K1849
Tubular handles, aluminium or stainless steel with plastic grip legs
K0210
Tubular handles, aluminium with plastic grip legs, slanted both sides
K0211
Tubular handles, aluminium with plastic grip legs
K0212
Tubular handles, aluminium with plastic grip legs, oblique
K0221
Tubular handles, aluminium with plastic grip legs, slanted both sides
K0222
Tubular handles, aluminium or stainless steel with plastic grip legs and slanted both sides
K0223
Tubular handles
K0224
Tubular handles, aluminium with plastic tube holders
K1445
Tubular handles Bighand, aluminium with plastic grip legs
K0131
Tubular handles, aluminium with aluminium grip legs
K0132
Tubular handles, aluminium, angled with aluminium grip legs
K0235
Tubular handles, aluminium, angled with plastic grip legs
K0236
Tubular handles, aluminium with plastic grip legs
K0220
Tubular handles, aluminium, angled with plastic grip legs
K0209
Tubular handles, aluminium with powder coated grip legs
K0232
Ledge handles, aluminium, ribbed
K0130
Ledge handles, aluminium with end caps
K0234
Ledge handles, aluminium
K0238
Recessed handles, aluminium
K0239
Recessed handle, aluminium, fold-down
K0240
Recessed handle, aluminium, fold-down
K1795
Recessed handle, aluminium, fold-down
K1642
Pull handles
stainless steel
K0198
Pull handles, stainless steel, slanted both sides
K1793
Stainless steel pull handles, round
K1823
End washers, stainless steel
K0206
Stainless steel pull handles, round
K0208
Pull handles stainless steel, oval
K1086
Pull handles stainless steel, oval
K1640
Pull handles stainless steel, oval
K1640
Pull handles stainless steel, oval
with thru hole
K0215
Pull handles, round stainless steel with wide washers
K0218
Pull handles, round steel or stainless steel, fold-down
K0225
Tubular handles, stainless steel with aluminium tube holders
K0226
Tubular handles, stainless steel with plastic grip legs
K0227
Tubular handles, stainless steel with investment cast grip legs
K0652
Tubular handles, stainless steel with investment cast grip legs
K0233
Ledge handles, stainless steel
K0243
Recessed handles, fold-down, stainless steel
K1305
Recessed handles, stainless steel, fold-down
K1369
Fold-down handles, stainless steel, DIN 3136
K2097
Grip, steel with locking unit
K0186
Pull handles, round cast iron
K0207
Pull handles, round steel, angled
K1799
Pull Handles steel
round
K0214
Pull handles, round steel, high-gloss chromed
K0230
Pull handle steel round
K0781
Tubular handles, carbon with stainless steel grip legs
K0782
Tubular handles, carbon with stainless steel grip legs
Handwheels, crank handles, position indicators
Quarter-turn locks, edge protection profiles
Hinges
Swivel feet, levelling feet
Tube connectors, profile connectors
Telescopic slides
Latches, snap locks, slam latches
Toggle clamps, power clamps
Clamping elements
Spring plungers, indexing plungers, ball lock pins
Support elements, locating elements, stop elements
Machine and fixture components
Joints
Magnets
Buffer elements
Level indicators, screw plugs
Scales, scale rings, level vials
Material handling
Tools, workshop supplies
Hygiene Shield
Clamping technology
Special solutions
Classic products
Order number, changeover
Callback
For suppliers
Shipment conditions
GT&C
K0233
Ledge handles, stainless steel
go back
Products
Operating parts | standard elements
Pull handles, tubular handles, recessed handles
Ledge handles, stainless steel
Item description/product images
Description
Material:
Profile stainless steel 1.4404.
Version:
Abrasive cleaned and matt-gloss electropolished.
Assembly:
From the rear.
On request:
Any other lengths.
Special features:
Download
Here is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
Datasheet K0233 Ledge handles, stainless steel
128 kB
Drawings
Item selection/filter
Order No.
A
D
H
L
T
Load
capacity
N
CAD
Acc.
Price
Order
K0233.06006
60
M6
35
80
30
1000
on request
K0233.08006
80
M6
35
100
30
1000
on request
K0233.10006
100
M6
35
120
30
1000
on request
K0233.13006
130
M6
35
150
30
1000
on request
Other items in this category
<<
|
<
|
1-10
|
11-20
|
21-30
|
31-40
|
41-50
|
51-60
|
61-70
|
>
|
>>
K0244
Pull handles, plastic, angled
K0196
Pull handles arched, plastic
K1060
Pulls handles, plastic, detectable
K1528
Tubular handles, plastic with plastic grip legs
K1060
Pull handles, plastic, high temperature resistant
K1060
Pull handles biopolymer
K0237
Pull handles, plastic, fastened from one side
K1217
Pull handles arched, U-profile
K0191
Pull handles, plastic, narrow, slanted both sides
K0190
Pull handles, plastic, high temperature resistant
<<
|
<
|
1-10
|
11-20
|
21-30
|
31-40
|
41-50
|
51-60
|
61-70
|
>
|
>>
Search
My
ACCOUNT
E-mail
Password
Forgotten password?
I'm new to this site
Shopping cart
Number of items:
0
Amount:
0.00
€
Display
Speed ordering
Go to order form
Availability
Here you can check item's availability.
Availability check
PRODUCT LINES
The KIPP product lines offer the perfect solution for every application area.
more...
Handles
With a wide selection of pull handles, tubular handles, fold-down handles, machine handles, recessed handles, palm grips, star grips, spherical knobs and cylinder grips, KIPP is one of the largest providers in Germany.
more...
Argentina
Australia
België
Bolivia
Bosna i Hercegovina
Brasil
Cameroun
Canada
Česká republika
Chile
中国
Colombia
Cuba
Danmark
Dem. Peop. Rep. of Korea
Deutschland
Ecuador
Eesti
España
France
香港
Hrvatska
India
Ireland
Ísland
Italia
日本
Latvija
Liechtenstein
Lietuvos
Luxemburg
Magyarország
Malta
México
Nederland
New Zealand
Norge
Österreich
Pakistan
Paraguay
Perú
Polska
Portugal
Principauté de Monaco
台灣
대한민국
România
Schweiz
Singapore
Slovenija
Slovensko
South Africa
Status Civitatis Vaticanæ
Suomi
Sverige
Türkiye
United Kingdom
United States of America
Uruguay
Venezuela
Việt Nam
Ελλάδα
Κύπρος
Беларусь
България
Македонија
Република Србија
Россия
Србија и Црна Гора
Україна
ישראל
الامارات العربية المتحدة
السعودية
ايران
مصر
ประเทศไทย
English
Sitemap
Print
Newsletter
Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved.
Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33