HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Product groups
Tubular handles “Bighand”
K0231

Tubular handles “Bighand”

go back

Item description/product images

DescriptionProduct description:Secure gripping with the Bighand pull handle. The form of this heavy duty handle enables it to conform to any application where a robust grip with good haptic and optic is required.Material:Legs thermoplastic.
Oval grip aluminium.
Version:Legs black grey.
Oval grip coated or anodised.
Note:The leg caps are supplied loose.
Supplied with:
For fastening versions 1+2 (DIN 912 cap screw) one set of M10 screws.
For fastening version 3 (DIN 571 hex head wood screw) one set of M5 screws with dowels, one drilling template and the mounting instructions.

Δ Add the desired colour code here. No colour code is required for black grey grips.
On request:Special lengths “A”.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0231 Tubular handles “Bighand” 264 kB

Drawings

Tubular handles “Bighand”

Item selection/filter

Order No.Version

Main
colour
ABDHLLoad
capacity
N
CADAcc.PriceOrder
K0231.1180version 1+2black grey RAL 702118032M10x45752301000 on request
K0231.118001version 1+2black18032M10x45752301000 on request
K0231.118003version 1+2natural18032M10x45752301000 on request
K0231.118027version 1+2ruby red RAL 300318032M10x45752301000 on request
K0231.118070version 1+2raspberry red RAL 302718032M10x45752301000 on request
K0231.118073version 1+2ocean blue RAL 502018032M10x45752301000 on request
K0231.1200version 1+2black grey RAL 702120032M10x45752501000 on request
K0231.120001version 1+2black20032M10x45752501000 on request
K0231.120003version 1+2natural20032M10x45752501000 on request
K0231.120027version 1+2ruby red RAL 300320032M10x45752501000 on request
K0231.120070version 1+2raspberry red RAL 302720032M10x45752501000 on request
K0231.120073version 1+2ocean blue RAL 502020032M10x45752501000 on request
K0231.1250version 1+2black grey RAL 702125032M10x45753001000 on request
K0231.125001version 1+2black25032M10x45753001000 on request
K0231.125003version 1+2natural25032M10x45753001000 on request
K0231.125027version 1+2ruby red RAL 300325032M10x45753001000 on request
K0231.125070version 1+2raspberry red RAL 302725032M10x45753001000 on request
K0231.125073version 1+2ocean blue RAL 502025032M10x45753001000 on request
K0231.1300version 1+2black grey RAL 702130032M10x45753501000 on request
K0231.130001version 1+2black30032M10x45753501000 on request
K0231.130003version 1+2natural30032M10x45753501000 on request
K0231.130027version 1+2ruby red RAL 300330032M10x45753501000 on request
K0231.130070version 1+2raspberry red RAL 302730032M10x45753501000 on request
K0231.130073version 1+2ocean blue RAL 502030032M10x45753501000 on request
K0231.1350version 1+2black grey RAL 702135032M10x45754001000 on request
K0231.135001version 1+2black35032M10x45754001000 on request
K0231.135003version 1+2natural35032M10x45754001000 on request
K0231.135027version 1+2ruby red RAL 300335032M10x45754001000 on request
K0231.135070version 1+2raspberry red RAL 302735032M10x45754001000 on request
K0231.135073version 1+2ocean blue RAL 502035032M10x45754001000 on request
K0231.1400version 1+2black grey RAL 702140032M10x45754501000 on request
K0231.140001version 1+2black40032M10x45754501000 on request
K0231.140003version 1+2natural40032M10x45754501000 on request
K0231.140027version 1+2ruby red RAL 300340032M10x45754501000 on request
K0231.140070version 1+2raspberry red RAL 302740032M10x45754501000 on request
K0231.140073version 1+2ocean blue RAL 502040032M10x45754501000 on request
K0231.1500version 1+2black grey RAL 702150032M10x45755501000 on request
K0231.150001version 1+2black50032M10x45755501000 on request
K0231.150003version 1+2natural50032M10x45755501000 on request
K0231.150027version 1+2ruby red RAL 300350032M10x45755501000 on request
K0231.150070version 1+2raspberry red RAL 302750032M10x45755501000 on request
K0231.150073version 1+2ocean blue RAL 502050032M10x45755501000 on request
K0231.1600version 1+2black grey RAL 702160032M10x45756501000 on request
K0231.160001version 1+2black60032M10x45756501000 on request
K0231.160003version 1+2natural60032M10x45756501000 on request
K0231.160027version 1+2ruby red RAL 300360032M10x45756501000 on request
K0231.160070version 1+2raspberry red RAL 302760032M10x45756501000 on request
K0231.160073version 1+2ocean blue RAL 502060032M10x45756501000 on request
K0231.118011version 3black grey RAL 702118032M5x5075230- on request
K0231.11801101version 3black18032M5x5075230- on request
K0231.11801103version 3natural18032M5x5075230- on request
K0231.11801127version 3ruby red RAL 300318032M5x5075230- on request
K0231.11801170version 3raspberry red RAL 302718032M5x5075230- on request
K0231.11801173version 3ocean blue RAL 502018032M5x5075230- on request
K0231.120011version 3black grey RAL 702120032M5x5075250- on request
K0231.12001101version 3black20032M5x5075250- on request
K0231.12001103version 3natural20032M5x5075250- on request
K0231.12001127version 3ruby red RAL 300320032M5x5075250- on request
K0231.12001170version 3raspberry red RAL 302720032M5x5075250- on request
K0231.12001173version 3ocean blue RAL 502020032M5x5075250- on request
K0231.125011version 3black grey RAL 702125032M5x5075300- on request
K0231.12501101version 3black25032M5x5075300- on request
K0231.12501103version 3natural25032M5x5075300- on request
K0231.12501127version 3ruby red RAL 300325032M5x5075300- on request
K0231.12501170version 3raspberry red RAL 302725032M5x5075300- on request
K0231.12501173version 3ocean blue RAL 502025032M5x5075300- on request
K0231.130011version 3black grey RAL 702130032M5x5075350- on request
K0231.13001101version 3black30032M5x5075350- on request
K0231.13001103version 3natural30032M5x5075350- on request
K0231.13001127version 3ruby red RAL 300330032M5x5075350- on request
K0231.13001170version 3raspberry red RAL 302730032M5x5075350- on request
K0231.13001173version 3ocean blue RAL 502030032M5x5075350- on request
K0231.135011version 3black grey RAL 702135032M5x5075400- on request
K0231.13501101version 3black35032M5x5075400- on request
K0231.13501103version 3natural35032M5x5075400- on request
K0231.13501127version 3ruby red RAL 300335032M5x5075400- on request
K0231.13501170version 3raspberry red RAL 302735032M5x5075400- on request
K0231.13501173version 3ocean blue RAL 502035032M5x5075400- on request
K0231.140011version 3black grey RAL 702140032M5x5075450- on request
K0231.14001101version 3black40032M5x5075450- on request
K0231.14001103version 3natural40032M5x5075450- on request
K0231.14001127version 3ruby red RAL 300340032M5x5075450- on request
K0231.14001170version 3raspberry red RAL 302740032M5x5075450- on request
K0231.14001173version 3ocean blue RAL 502040032M5x5075450- on request
K0231.150011version 3black grey RAL 702150032M5x5075550- on request
K0231.15001101version 3black50032M5x5075550- on request
K0231.15001103version 3natural50032M5x5075550- on request
K0231.15001127version 3ruby red RAL 300350032M5x5075550- on request
K0231.15001170version 3raspberry red RAL 302750032M5x5075550- on request
K0231.15001173version 3ocean blue RAL 502050032M5x5075550- on request
K0231.160011version 3black grey RAL 702160032M5x5075650- on request
K0231.16001101version 3black60032M5x5075650- on request
K0231.16001103version 3natural60032M5x5075650- on request
K0231.16001127version 3ruby red RAL 300360032M5x5075650- on request
K0231.16001170version 3raspberry red RAL 302760032M5x5075650- on request
K0231.16001173version 3ocean blue RAL 502060032M5x5075650- on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2020 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33