Product groups
Tubular handles, stainless steel with investment cast grip legs, mounted from the rear
K0227_B

Tubular handles, stainless steel with investment cast grip legs,...

go back

Item description/product images

DescriptionMaterial:Grip and fasteners 1.4301 stainless steel.
Legs investment cast 1.4581 stainless steel.
Version:Grip finely ground or with ribbed black plastic sleeve.
Legs abrasive cleaned and matt-gloss electropolished.
Note:Cylindrical screws with hexagon socket, nuts and suitable washers are supplied for tube handles form A.Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0227_B Tubular handles, stainless steel with investment cast grip legs, mounted from the rear 146 kB

Drawings

Tubular handles, stainless steel with investment cast grip legs, mounted from the rear

Item selection/filter

Order No.

FormMain
colour
ABDHLLoad
capacity
N
CADAcc.PriceOrder
K0227.200083Bground20026M8x20602261000 on request
K0227.300083Bground30026M8x20603261000 on request
K0227.400083Bground40026M8x20604261000 on request
K0227.200084Bblack plastic ribbed20026M8x20602261000 on request
K0227.300084Bblack plastic ribbed30026M8x20603261000 on request
K0227.400084Bblack plastic ribbed40026M8x20604261000 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33