Product groups
Tubular handles, aluminium with plastic grip legs, slanted both sides
K0221

Tubular handles, aluminium with plastic grip legs, slanted both...

go back

Item description/product images

DescriptionMaterial:Legs black glass-bead reinforced thermoplastic.
Grip aluminium EN AW-6060.
Version:Grip, ground and natural colour anodised
Grip with serrated plastic sheath, black
Note:The legs have 4 webs in the hole for the grip tube. When pushing the tube in these are trimmed off and produce a precise seating. Black electro zinc-plated fastening screws, suitable washers and nuts are supplied.Assembly:From the front.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0221 Tubular handles, aluminium with plastic grip legs, slanted both sides 162 kB

Drawings

Tubular handles, aluminium with plastic grip legs, slanted both sides

Item selection/filter

Order No.Main
material
Surface finish
body
ABB1DHLLoad
capacity
N
CADAcc.PriceOrder
K0221.1801aluminiumground and anodized1803020X2M8x3055,52101000 on request
K0221.2001aluminiumground and anodized2003020X2M8x3055,52301000 on request
K0221.2501aluminiumground and anodized2503020X2M8x3055,52801000 on request
K0221.3001aluminiumground and anodized3003020X2M8x3055,53301000 on request
K0221.3501aluminiumground and anodized3503020X2M8x3055,53801000 on request
K0221.4001aluminiumground and anodized4003020X2M8x3055,54301000 on request
K0221.5001aluminiumground and anodized5003020X2M8x3055,55301000 on request
K0221.6001aluminiumground and anodized6003020X2M8x3055,56301000 on request
K0221.1802aluminiumserrated plastic sleeve1803020X2M8x3055,52101000 on request
K0221.2002aluminiumserrated plastic sleeve2003020X2M8x3055,52301000 on request
K0221.2502aluminiumserrated plastic sleeve2503020X2M8x3055,52801000 on request
K0221.3002aluminiumserrated plastic sleeve3003020X2M8x3055,53301000 on request
K0221.3502aluminiumserrated plastic sleeve3503020X2M8x3055,53801000 on request
K0221.4002aluminiumserrated plastic sleeve4003020X2M8x3055,54301000 on request
K0221.5002aluminiumserrated plastic sleeve5003020X2M8x3055,55301000 on request
K0221.6002aluminiumserrated plastic sleeve6003020X2M8x3055,56301000 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33