Product groups
Pull handles, round aluminium, angled
K0219

Pull handles, round aluminium, angled

go back

Item description/product images

DescriptionMaterial:Aluminium.Version:Matt-finished, anodised black or natural tone.Assembly:From the rear.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0219 Pull handles, round aluminium, angled 113 kB

Drawings

Pull handles, round aluminium, angled

Overview of items (compressed)

Item selection/filter
Order No.Main
colour
ABDHLLoad
capacity
N
CADAcc.PriceOrder
K0219.08601black8640M54596500 on request
K0219.12001black12040M545130500 on request
K0219.18001black18040M545190500 on request
K0219.08603natural8640M54596500 on request
K0219.12003natural12040M545130500 on request
K0219.18003natural18040M545190500 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33