Product groups
Pull handles, aluminium with plastic grip legs and ribbed grip
K0216_A

Pull handles, aluminium with plastic grip legs and ribbed grip

go back

Item description/product images

DescriptionMaterial:Grip aluminium.
Legs glass-bead reinforced polyamide.
Version:Grip matt-finished and natural tone or black anodised.
Legs fine structure semi-matt, black.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0216_A Pull handles, aluminium with plastic grip legs and ribbed grip 151 kB

Drawings

Pull handles, aluminium with plastic grip legs and ribbed grip

Item selection/filter

Order No.Form
Main
colour
ABDHLLoad
capacity
N
CADAcc.PriceOrder
K0216.05501Ablack5512M540701000 on request
K0216.08801Ablack8812M5401031000 on request
K0216.10001Ablack10012M5401151000 on request
K0216.12001Ablack12012M5401351000 on request
K0216.18001Ablack18012M5401951000 on request
K0216.23501Ablack23512M5402501000 on request
K0216.05503Anatural5512M540701000 on request
K0216.08803Anatural8812M5401031000 on request
K0216.10003Anatural10012M5401151000 on request
K0216.12003Anatural12012M5401351000 on request
K0216.18003Anatural18012M5401951000 on request
K0216.23503Anatural23512M5402501000 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33