Product groups
Pull handles, aluminium with plastic grip legs
K0216

Pull handles, aluminium with plastic grip legs

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Grip aluminium.
Legs glass-bead reinforced polyamide.
Version:Grip matt-finished and natural tone or black anodised.
Legs fine structure semi-matt, black.
Assembly:From the front.Drawing reference:
1) Toothed locknut
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0216 Pull handles, aluminium with plastic grip legs 164 kB

Drawings (total overview)

Pull handles, aluminium with plastic grip legs

Pull handles, aluminium with plastic grip legs and ribbed grip

More information

Drawings

Pull handles, aluminium with plastic grip legs and ribbed grip

Item selection/filter

Order No.Form
Main
colour
ABDHLLoad
capacity
N
CADAcc.PriceOrder
K0216.05501Ablack5512M540701000 on request
K0216.08801Ablack8812M5401031000 on request
K0216.10001Ablack10012M5401151000 on request
K0216.12001Ablack12012M5401351000 on request
K0216.18001Ablack18012M5401951000 on request
K0216.23501Ablack23512M5402501000 on request
K0216.05503Anatural5512M540701000 on request
K0216.08803Anatural8812M5401031000 on request
K0216.10003Anatural10012M5401151000 on request
K0216.12003Anatural12012M5401351000 on request
K0216.18003Anatural18012M5401951000 on request
K0216.23503Anatural23512M5402501000 on request

Pull handles, aluminium with plastic grip legs

More information

Drawings

Pull handles, aluminium with plastic grip legs

Item selection/filter

Order No.Form
Main
colour
ABDHLLoad
capacity
N
CADAcc.PriceOrder
K0216.055101Bblack5512M540751000 on request
K0216.088101Bblack8812M5401081000 on request
K0216.100101Bblack10012M5401201000 on request
K0216.120101Bblack12012M5401401000 on request
K0216.180101Bblack18012M5402001000 on request
K0216.235101Bblack23512M5402551000 on request
K0216.055103Bnatural5512M540751000 on request
K0216.088103Bnatural8812M5401081000 on request
K0216.100103Bnatural10012M5401201000 on request
K0216.120103Bnatural12012M5401401000 on request
K0216.180103Bnatural18012M5402001000 on request
K0216.235103Bnatural23512M5402551000 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33