HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Product groups

Item description/product images

DescriptionMaterial:Grip tube aluminium EN AW-6060;
Legs polyamide, glass-bead reinforced;
Bushing brass
Version:Tube matt-polished anodised.
Legs black
Note:Oblique tubular pull handles in modern industrial design. Webs on the leg spigot provide a precision fit for the tube.Assembly:From the rear.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0212 Tubular handles oblique 101 kB

Drawings

Tubular handles oblique

Item selection/filter

Order No.A

BB1DHLLoad
capacity
N
CADAcc.PriceOrder
K0212.21500611503730X1,5M660165800 on request
K0212.22000612003730X1,5M660215800 on request
K0212.22500612503730X1,5M660265800 on request
K0212.23000613003730X1,5M660315800 on request
K0212.23500613503730X1,5M660365800 on request
K0212.24000614003730X1,5M660415800 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2020 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33