Product groups
Stainless steel pull handles, round
K0206

Stainless steel pull handles, round

go back

Item description/product images

DescriptionMaterial:

Pull handle 1.4404 stainless steel.
Fastening material grade A4.

Version:Semi-gloss vibratory ground.Note:Stainless steel pull handles are used mainly on equipment in the medical and food industry as well as in laboratories and neuclear technology.Assembly:From the rear.Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0206 Stainless steel pull handles, round 134 kB

Drawings

Stainless steel pull handles, round

Item selection/filter

Order No.

ABD

HLTLoad
capacity
N
CADAcc.PriceOrder
K0206.1001008M5x1035108101000 on request
K0206.12012010M5x1040130101000 on request
K0206.25025010M5x1040260101000 on request
K0206.35035010M5x1040360101000 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33