HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Product groups

Item description/product images

DescriptionMaterial:Oval aluminium.Version:Surface matt-finished and natural colour or black anodised.Assembly:From the rear.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0202 Pull handles oval 119 kB

Drawings

Pull handles oval

Item selection/filter

Order No.Main
colour
ABDHLLoad
capacity
N
CADAcc.PriceOrder
K0202.055051black anodized5512M54063500 on request
K0202.088051black anodized8812M54096500 on request
K0202.100051black anodized10012M540108500 on request
K0202.120051black anodized12012M540128500 on request
K0202.180051black anodized18012M540188500 on request
K0202.200051black anodized20012M540208500 on request
K0202.235051black anodized23512M540243500 on request
K0202.250051black anodized25012M540258500 on request
K0202.055053natural anodized5512M54063500 on request
K0202.088053natural anodized8812M54096500 on request
K0202.100053natural anodized10012M540108500 on request
K0202.120053natural anodized12012M540128500 on request
K0202.180053natural anodized18012M540188500 on request
K0202.200053natural anodized20012M540208500 on request
K0202.235053natural anodized23512M540243500 on request
K0202.250053natural anodized25012M540258500 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2020 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33