- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K0192_APull handles, Form A, without cap |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Glass-bead reinforced thermoplastic.Version:matt black.Note:Ergonomic and functional pull handles with temperature resistance of -50 °C to +130 °C.
Supplied with DIN 912 socket head screws, DIN 934 nuts and DIN 125 electro zinc-plated washers as well as caps for Form B. Form A are supplied without caps.Assembly:From the front.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | Version | A | B | B1 | D | D1 | H | H1 | H2 | L | L1 | M | Load capacity N | CAD | Acc. | Price | Order |
---|
K0192.110006 | A | without cover cap | 100 | 27 | 22 | 7 | 11 | 38 | 29 | 5 | 130 | 79 | M6x25 | 600 |  | | on request | | K0192.112006 | A | without cover cap | 120 | 29 | 23 | 7 | 11 | 38 | 29 | 8 | 150 | 91 | M6x25 | 600 |  | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|