Product groups
Pull handles, plastic, narrow, slanted both sides, for countersunk screws
K0191_B

Pull handles, plastic, narrow, slanted both sides, for...

go back

Item description/product images

DescriptionMaterial:Glass bead reinforced thermoplastic.Note:Dimension “A” applies after mounting. Before mounting it can be up to 2 mm smaller due to the release of the bending stress.On request:Black RAL 7021 or orange.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0191_B Pull handles, plastic, narrow, slanted both sides, for countersunk screws 109 kB

Drawings

Pull handles, plastic, narrow, slanted both sides, for countersunk screws

Item selection/filter

Order No.FormMain
colour
ABCDHLL1Load
capacity
N
CADAcc.PriceOrder
K0191.2120061Bblack grey RAL 70211202686,642138961000 on request
K0191.2140061Bblack grey RAL 70211402686,6421581161000 on request
K0191.2160061Bblack grey RAL 70211602896,6451781361000 on request
K0191.2120062Borange1202686,642138961000 on request
K0191.2140062Borange1402686,6421581161000 on request
K0191.2160062Borange1602896,6451781361000 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33