Product groups
Pull handles, plastic, narrow, slanted both sides, for cap screws
K0191_A

Pull handles, plastic, narrow, slanted both sides, for cap screws

go back

Item description/product images

DescriptionMaterial:Glass bead reinforced thermoplastic.Version:Black RAL 7021 or orange.Note:Dimension “A” applies after mounting. Before mounting it can be up to 2 mm smaller due to the release of the bending stress.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0191_A Pull handles, plastic, narrow, slanted both sides, for cap screws 110 kB

Drawings

Pull handles, plastic, narrow, slanted both sides, for cap screws

Item selection/filter

Order No.FormMain
colour
ABCDHLL1Load
capacity
N
CADAcc.PriceOrder
K0191.1120081Ablack grey RAL 7021120268942138961000 on request
K0191.1140081Ablack grey RAL 70211402689421581161000 on request
K0191.1160081Ablack grey RAL 70211602899451781361000 on request
K0191.1120082Aorange120268942138961000 on request
K0191.1140082Aorange1402689421581161000 on request
K0191.1160082Aorange1602899451781361000 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33