HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Product groups

Item description/product images

DescriptionMaterial:Legs and grip aluminium profile EN AW-6060.
Connecting pins stainless steel.
Version:These tubular handles are characterised by robust construction and high load rating.
M8x16 hexagon head DIN 933 electro zinc-plated screws and DIN EN ISO 7089 electro zinc-plated washers are included.
Note:Legs glass-bead blasted and semi-matt black anodised.
Grip brushed and natural colour anodised, black anodised or titanium colour powder-coated.
Assembly:From the rear.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0131_C Tubular handles Form C 121 kB

Drawings

Tubular handles Form C

Item selection/filter

Order No.

FormMain
colour
ABDHLLoad
capacity
N
CADAcc.PriceOrder
K0131.2000831Cblack anodized20072,5M877,52161000 on request
K0131.2000832Ctitanium tone powder coated20072,5M877,52161000 on request
K0131.2000833Cnatural anodized20072,5M877,52161000 on request
K0131.3000831Cblack anodized30072,5M877,53161000 on request
K0131.3000832Ctitanium tone powder coated30072,5M877,53161000 on request
K0131.3000833Cnatural anodized30072,5M877,53161000 on request
K0131.4000831Cblack anodized40072,5M877,54161000 on request
K0131.4000832Ctitanium tone powder coated40072,5M877,54161000 on request
K0131.4000833Cnatural anodized40072,5M877,54161000 on request
K0131.5000831Cblack anodized50072,5M877,55161000 on request
K0131.5000832Ctitanium tone powder coated50072,5M877,55161000 on request
K0131.5000833Cnatural anodized50072,5M877,55161000 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2020 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33