Product groups
Spring plungerswith slot and thrust pin, LONG-LOK secured, steel
K0323

Spring plungers with slot and thrust pin, LONG-LOK secured, steel

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Sleeve steel grade 5.8.
Thrust pin steel.
Spring grade D steel wire.

LONG-LOK thread lock Nylon.
Version:Black oxidised.
Thrust pin hardened.
Drawing reference:
L2 = approx. 2x thread pitch
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0323 Spring plungerswith slot and thrust pin, LONG-LOK secured, steel 202 kB
 Technical information Spring plungers with LONG-LOK thread lock 2 MB

Drawings (total overview)

Spring plungerswith slot and thrust pin, LONG-LOK secured, steel

Spring plungers with slot and thrust pin, standard spring force, LONG-LOK secured

More information

Drawings

Spring plungers with slot and thrust pin, standard spring force, LONG-LOK secured

Item selection/filter

Order No.

DD1H=TravelLL1NSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Tightening
torque
approx. Nm
Loosening torque
approx. Nm
CADAcc.PriceOrder
K0323.04M41,81,5950,66200,180,12 on request
K0323.05M52,421260,86200,120,08 on request
K0323.06M62,7214717200,440,21 on request
K0323.08M8421681,215301,10,38 on request
K0323.10M104,52,51991,620351,360,62 on request
K0323.12M1263,52210230552,111,41 on request
K0323.16M168,54,524142,5451003,953,05 on request

Spring plungers with slot and thrust pin, light spring force, LONG-LOK secured

More information

Drawings

Spring plungers with slot and thrust pin, light spring force, LONG-LOK secured

Item selection/filter

Order No.

DD1H=TravelLL1NSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Tightening
torque
approx. Nm
Loosening torque
approx. Nm
CADAcc.PriceOrder
K0323.104M41,81,5950,63100,180,12 on request
K0323.105M52,421260,83100,120,08 on request
K0323.106M62,7214714100,440,21 on request
K0323.108M8421681,27151,10,38 on request
K0323.110M104,52,51991,69161,360,62 on request
K0323.112M1263,52210214262,111,41 on request
K0323.116M168,54,524142,522503,953,05 on request

Spring plungers with slot and thrust pin, reinforced spring force, LONG-LOK secured

More information

Drawings

Spring plungers with slot and thrust pin, reinforced spring force, LONG-LOK secured

Item selection/filter

Order No.

DD1H=TravelLL1NSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Tightening
torque
approx. Nm
Loosening torque
approx. Nm
CADAcc.PriceOrder
K0323.205M52,421260,89250,120,08 on request
K0323.206M62,72147111250,440,21 on request
K0323.208M8421681,222431,10,38 on request
K0323.210M104,52,51991,620541,360,62 on request
K0323.212M1263,52210236942,111,41 on request
K0323.216M168,54,524142,5601103,993,05 on request