Product groups
Spring plungers with slot and thrust pin, LONG-LOK secured, stainless steel
K0324

Spring plungers with slot and thrust pin, LONG-LOK secured,...

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Sleeve 1.4305.
Ball 1.4034.
Spring 1.4310.

LONG-LOK thread lock, Nylon.
Version:Bright.
Thrust pin hardened.
Drawing reference:
L2 = approx. 2x thread pitch
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0324 Spring plungers with slot and thrust pin, LONG-LOK secured, stainless steel 179 kB
 Technical information Spring plungers with LONG-LOK thread lock 2 MB

Drawings (total overview)

Spring plungers with slot and thrust pin, LONG-LOK secured, stainless steel

Spring plungers with slot and thrust pin, standard spring force, LONG-LOK secured

More information

Drawings

Spring plungers with slot and thrust pin, standard spring force, LONG-LOK secured

Item selection/filter

Order No.

DD1LL1HNSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Tightening
torque
approx. Nm
Loosening torque
approx. Nm
CADAcc.PriceOrder
K0324.04M41,8951,50,66200,180,12 on request
K0324.05M52,412620,86200,120,08 on request
K0324.06M62,7147217200,440,21 on request
K0324.08M8416821,215301,10,38 on request
K0324.10M104,51992,51,620351,360,62 on request
K0324.12M12622103,5230552,111,41 on request
K0324.16M168,524144,52,5451003,953,05 on request

Spring plungers with slot and thrust pin, light spring force, LONG-LOK secured

More information

Drawings

Spring plungers with slot and thrust pin, light spring force, LONG-LOK secured

Item selection/filter

Order No.

DD1LL1HNSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Tightening
torque
approx. Nm
Loosening torque
approx. Nm
CADAcc.PriceOrder
K0324.104M41,8951,50,63100,180,12 on request
K0324.105M52,412620,83100,120,08 on request
K0324.106M62,7147214100,440,21 on request
K0324.108M8416821,27151,10,38 on request
K0324.110M104,51992,51,69161,360,62 on request
K0324.112M12622103,5214262,111,41 on request
K0324.116M168,524144,52,522503,953,05 on request

Spring plungers with slot and thrust pin, reinforced spring force, LONG-LOK secured

More information

Drawings

Spring plungers with slot and thrust pin, reinforced spring force, LONG-LOK secured

Item selection/filter

Order No.

DD1LL1HNSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Tightening
torque
approx. Nm
Loosening torque
approx. Nm
CADAcc.PriceOrder
K0324.205M52,412620,89250,120,08 on request
K0324.206M62,71472111250,440,21 on request
K0324.208M8416821,222431,10,38 on request
K0324.210M104,51992,51,620541,360,62 on request
K0324.212M12622103,5236942,111,41 on request
K0324.216M168,524144,52,5601103,993,05 on request