Product groups
Spring plungerswith slot and ball, LONG-LOK secured, steel
K0321

Spring plungers with slot and ball, LONG-LOK secured, steel

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Sleeve steel grade 5.8.
Ball steel.
Spring steel wire grade D.

LONG-LOK thread lock Nylon.
Version:Black oxidised. Ball hardened.Drawing reference:
L2 = approx. 2x thread pitch
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0321 Spring plungerswith slot and ball, LONG-LOK secured, steel 201 kB
 Technical information Spring plungers with LONG-LOK thread lock 2 MB

Drawings (total overview)

Spring plungerswith slot and ball, LONG-LOK secured, steel

Spring plungers with slot and ball, standard spring force, LONG-LOK secured

More information

Drawings

Spring plungers with slot and ball, standard spring force, LONG-LOK secured

Item selection/filter

Order No.

DD1H=TravelLL1NSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Tightening
torque
approx. Nm
Loosening torque
approx. Nm
CADAcc.PriceOrder
K0321.03M31,50,4740,41,530,10,07 on request
K0321.04M42,50,8950,64100,180,12 on request
K0321.05M530,91260,86110,120,08 on request
K0321.06M63,5114719130,430,21 on request
K0321.08M851,51681,215301,090,37 on request
K0321.10M10621991,620351,360,62 on request
K0321.12M1282,52210230552,031,36 on request
K0321.16M16103,524142,5651253,952,95 on request

Spring plungers with slot and ball, strong spring force, LONG-LOK secured

More information

Drawings

Spring plungers with slot and ball, strong spring force, LONG-LOK secured

Item selection/filter

Order No.

DD1H=TravelLL1NSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Tightening
torque
approx. Nm
Loosening torque
approx. Nm
CADAcc.PriceOrder
K0321.203M31,50,4740,4570,10,07 on request
K0321.204M42,50,8950,612220,180,12 on request
K0321.205M530,91260,819300,120,08 on request
K0321.206M63,51147128400,430,21 on request
K0321.208M851,51681,247731,090,37 on request
K0321.210M10621991,6661001,360,62 on request
K0321.212M1282,522102661202,031,36 on request
K0321.216M16103,524142,5901803,952,95 on request