Product groups
Spring plungerswith slot and ball, LONG-LOK secured, stainless steel
K0322

Spring plungers with slot and ball, LONG-LOK secured, stainless...

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Sleeve 1.4305.
Ball 1.4034.
Spring 1.4310.

LONG-LOK thread lock, Nylon.
Version:Bright. Ball hardened.Drawing reference:
L2 = approx. 2x thread pitch
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0322 Spring plungerswith slot and ball, LONG-LOK secured, stainless steel 164 kB
 Technical information Spring plungers with LONG-LOK thread lock 2 MB

Drawings (total overview)

Spring plungerswith slot and ball, LONG-LOK secured, stainless steel

Spring plungers with slot and ball, standard spring force, LONG-LOK secured

More information

Drawings

Spring plungers with slot and ball, standard spring force, LONG-LOK secured

Item selection/filter

Order No.

DD1H=TravelLL1NSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Tightening
torque
approx. Nm
Loosening torque
approx. Nm
CADAcc.PriceOrder
K0322.03M31,50,4740,41,530,10,07 on request
K0322.04M42,50,8950,64100,180,12 on request
K0322.05M530,91260,86110,120,08 on request
K0322.06M63,5114719130,430,21 on request
K0322.08M851,51681,215301,090,37 on request
K0322.10M10621991,620351,360,62 on request
K0322.12M1282,52210230552,031,36 on request
K0322.16M16103,524142,5651253,952,95 on request

Spring plungers with slot and ball, strong spring force, LONG-LOK secured

More information

Drawings

Spring plungers with slot and ball, strong spring force, LONG-LOK secured

Item selection/filter

Order No.

DD1H=TravelLL1NSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Tightening
torque
approx. Nm
Loosening torque
approx. Nm
CADAcc.PriceOrder
K0322.203M31,50,4740,4570,10,07 on request
K0322.204M42,50,8950,612220,180,12 on request
K0322.205M530,91260,819300,120,08 on request
K0322.206M63,51147128400,430,21 on request
K0322.208M851,51681,247731,090,37 on request
K0322.210M10621991,6661001,360,62 on request
K0322.212M1282,522102661202,031,36 on request
K0322.216M16103,524142,5901803,952,95 on request