Product groups
Spring plungerswith hexagon socket and thrust pin, LONG-LOK secured, steel
K0327

Spring plungers with hexagon socket and thrust pin, LONG-LOK...

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Sleeve steel grade 5.8.
Thrust pin steel.
Spring grade D steel wire.

LONG-LOK thread lock nylon.
Version:Black oxidised.
Thrust pin hardened.
Drawing reference:
L2 = ca. two full threads

1) grub screw glued-in
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0327 Spring plungerswith hexagon socket and thrust pin, LONG-LOK secured, steel 215 kB
 Technical information Spring plungers with LONG-LOK thread lock 2 MB

Drawings (total overview)

Spring plungerswith hexagon socket and thrust pin, LONG-LOK secured, steel
Spring plungerswith hexagon socket and thrust pin, LONG-LOK secured, steel

Spring plungers with hexagon socket and thrust pin, standard spring force, LONG-LOK secured

More information

Drawings

Spring plungers with hexagon socket and thrust pin, standard spring force, LONG-LOK secured
Spring plungers with hexagon socket and thrust pin, standard spring force, LONG-LOK secured

Item selection/filter

Order No.

DD1LL1HTT1NSSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Tightening
torque
approx. Nm
Loosening torque
approx. Nm
Order No.
assembly key
CADAcc.PriceOrder
K0327.05M52,41872,320,80,81,56200,120,08K0317.905 on request
K0327.06M62,72072,52,51127200,450,22K0317.906 on request
K0327.08M83,5228331,41,22,59351,050,37K0317.908 on request
K0327.10M10422933,51,41,639351,30,6K0317.910 on request
K0327.12M126281045224125521,3K0317.912 on request
K0327.16M167,53214562,52,55451003,93K0317.916 on request

Spring plungers with hexagon socket and thrust pin, light spring force, LONG-LOK secured

More information

Drawings

Spring plungers with hexagon socket and thrust pin, light spring force, LONG-LOK secured
Spring plungers with hexagon socket and thrust pin, light spring force, LONG-LOK secured

Item selection/filter

Order No.

DD1LL1HTT1NSSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Tightening
torque
approx. Nm
Loosening torque
approx. Nm
Order No.
assembly key
CADAcc.PriceOrder
K0327.105M52,41872,320,80,81,53100,120,08K0317.905 on request
K0327.106M62,72072,52,5112390,450,22K0317.906 on request
K0327.108M83,5228331,41,22,54161,050,37K0317.908 on request
K0327.110M10422933,51,41,634161,30,6K0317.910 on request
K0327.112M12628104522452721,3K0317.912 on request
K0327.116M167,53214562,52,5520453,93K0317.916 on request

Spring plungers with hexagon socket and thrust pin, reinforced spring force, LONG-LOK secured

More information

Drawings

Spring plungers with hexagon socket and thrust pin, reinforced spring force, LONG-LOK secured
Spring plungers with hexagon socket and thrust pin, reinforced spring force, LONG-LOK secured

Item selection/filter

Order No.

DD1LL1HTT1NSSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Tightening
torque
approx. Nm
Loosening torque
approx. Nm
Order No.
assembly key
CADAcc.PriceOrder
K0327.205M52,41872,320,80,81,511290,120,08K0317.905 on request
K0327.206M62,72072,52,511214370,450,22K0317.906 on request
K0327.208M83,5228331,41,22,522651,050,37K0317.908 on request
K0327.210M10422933,51,41,6319701,30,6K0317.910 on request
K0327.212M126281045224258521,3K0317.912 on request
K0327.216M167,53214562,52,55601503,93K0317.916 on request