Product groups
Spring plungerswith hexagon socket and thrust pin, LONG-LOK secured, stainless steel
K0329

Spring plungers with hexagon socket and thrust pin, LONG-LOK...

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Sleeve 1.4305.
Thrust pin 1.4034.
Spring 1.4310.

LONG-LOK thread lock Nylon.
Version:Bright.
Thrust pin hardened.
Drawing reference:
L2 = ca. two full threads

1) grub screw glued-in
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0329 Spring plungerswith hexagon socket and thrust pin, LONG-LOK secured, stainless steel 202 kB
 Technical information Spring plungers with LONG-LOK thread lock 2 MB

Drawings (total overview)

Spring plungerswith hexagon socket and thrust pin, LONG-LOK secured, stainless steel
Spring plungerswith hexagon socket and thrust pin, LONG-LOK secured, stainless steel

Spring plungers with hexagon socket and thrust pin, standard spring force, LONG-LOK secured

More information

Drawings

Spring plungers with hexagon socket and thrust pin, standard spring force, LONG-LOK secured
Spring plungers with hexagon socket and thrust pin, standard spring force, LONG-LOK secured

Item selection/filter

Order No.

DD1LL1HTT1NSSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Tightening
torque
approx. Nm
Loosening torque
approx. Nm
Order No.
assembly key
CADAcc.PriceOrder
K0329.05M52,41872,320,80,81,55170,120,08K0317.905 on request
K0329.06M62,72072,52,51126170,450,22K0317.906 on request
K0329.08M83,5228331,41,22,57291,050,37K0317.908 on request
K0329.10M10422933,51,41,638311,30,6K0317.910 on request
K0329.12M126281045224104721,3K0317.912 on request
K0329.16M167,53214562,52,5538853,93K0317.916 on request

Spring plungers with hexagon socket and thrust pin, reinforced spring force, LONG-LOK secured

More information

Drawings

Spring plungers with hexagon socket and thrust pin, reinforced spring force, LONG-LOK secured
Spring plungers with hexagon socket and thrust pin, reinforced spring force, LONG-LOK secured

Item selection/filter

Order No.

DD1LL1HTT1NSSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Tightening
torque
approx. Nm
Loosening torque
approx. Nm
Order No.
assembly key
CADAcc.PriceOrder
K0329.205M52,41872,320,80,81,59260,120,08K0317.905 on request
K0329.206M62,72072,52,511211350,450,22K0317.906 on request
K0329.208M83,5228331,41,22,515481,050,37K0317.908 on request
K0329.210M10422933,51,41,6315581,30,6K0317.910 on request
K0329.212M126281045224197421,3K0317.912 on request