Product groups
Spring plungerswith hexagon socket and POM thrust pin, LONG-LOK secured, steel
K0328

Spring plungers with hexagon socket and POM thrust pin, LONG-LOK...

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Sleeve steel grade 5.8.
Thrust pin POM.
Spring grade D steel wire.

LONG-LOK thread lock Nylon.
Version:Black oxidised.Drawing reference:
L2 = ca. two full threads

1) grub screw glued-in
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0328 Spring plungerswith hexagon socket and POM thrust pin, LONG-LOK secured, steel 213 kB
 Technical information Spring plungers with LONG-LOK thread lock 2 MB

Drawings (total overview)

Spring plungerswith hexagon socket and POM thrust pin, LONG-LOK secured, steel
Spring plungerswith hexagon socket and POM thrust pin, LONG-LOK secured, steel

Spring plungers with hexagon socket and thrust pin, standard spring force, LONG-LOK secured

More information

Drawings

Spring plungers with hexagon socket and thrust pin, standard spring force, LONG-LOK secured
Spring plungers with hexagon socket and thrust pin, standard spring force, LONG-LOK secured

Item selection/filter

Order No.

DD1LL1HTT1NSSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Tightening
torque
approx. Nm
Loosening torque
approx. Nm
Order No.
assembly key
CADAcc.PriceOrder
K0328.05M52,41872,320,80,81,56200,120,08K0317.905 on request
K0328.06M62,72072,52,51127200,450,22K0317.906 on request
K0328.08M83,5228331,41,22,59351,050,37K0317.908 on request
K0328.10M10422933,51,41,639351,30,6K0317.910 on request
K0328.12M126281045224125521,3K0317.912 on request
K0328.16M167,53214562,52,55451003,93K0317.916 on request

Spring plungers with hexagon socket and thrust pin, light spring force, LONG-LOK secured

More information

Drawings

Spring plungers with hexagon socket and thrust pin, light spring force, LONG-LOK secured
Spring plungers with hexagon socket and thrust pin, light spring force, LONG-LOK secured

Item selection/filter

Order No.

DD1LL1HTT1NSSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Tightening
torque
approx. Nm
Loosening torque
approx. Nm
Order No.
assembly key
CADAcc.PriceOrder
K0328.105M52,41872,320,80,81,53100,120,08K0317.905 on request
K0328.106M62,72072,52,5112390,450,22K0317.906 on request
K0328.108M83,5228331,41,22,54161,050,37K0317.908 on request
K0328.110M10422933,51,41,634161,30,6K0317.910 on request
K0328.112M12628104522452721,3K0317.912 on request
K0328.116M167,53214562,52,5520453,93K0317.916 on request