Product groups
Spring plungers with hexagon socket and flattened thrust pin, steel, LONG-LOK secured
K1371

Spring plungers with hexagon socket and flattened thrust pin,...

go back

Item description/product images

DescriptionMaterial:Sleeve steel grade 5.8.
Thrust pin steel.
Spring grade D steel wire.

LONG-LOK thread lock nylon.
Version:Black oxidised.
Thrust pin hardened.
Note:These spring plungers are chiefly used as ejectors and spring stops in machine construction.
The thrust pin is actuated in the axial direction.
Drawing reference:
L2 = ca. two full threads

1) grub screw glued-in
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1371 Spring plungers with hexagon socket and flattened thrust pin, steel, LONG-LOK secured 262 kB

Drawings

Spring plungers with hexagon socket and flattened thrust pin, steel, LONG-LOK secured
Spring plungers with hexagon socket and flattened thrust pin, steel, LONG-LOK secured

Item selection/filter

Order No.

DD1HLL1TT1NSSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Tightening
torque
approx. Nm
Loosening torque
approx. Nm
Order No.
assembly key
CADAcc.PriceOrder
K1371.05M52,42,318720,80,81,56200,120,08K0317.905 on request
K1371.06M62,72,52072,51127200,450,22K0317.906 on request
K1371.08M83,5322831,41,22,59351,050,37K0317.908 on request
K1371.10M10432293,51,41,639351,30,6K0317.910 on request
K1371.12M126428105224125521,3K0317.912 on request
K1371.16M167,55321462,52,55451003,93K0317.916 on request