Product groups
Spring plungers with hexagon socket and flattened thrust pin, stainless steel, LONG-LOK secured
K1380

Spring plungers with hexagon socket and flattened thrust pin,...

go back

Item description/product images

DescriptionMaterial:Sleeve 1.4305.
Thrust pin 1.4034.
Spring 1.4310.

LONG-LOK thread lock Nylon.
Version:Bright.
Thrust pin hardened.
Note:These spring plungers are chiefly used as ejectors and spring stops in machine construction.
The thrust pin is actuated in the axial direction.
Drawing reference:
L2 = ca. two full threads

1) grub screw glued-in
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1380 Spring plungers with hexagon socket and flattened thrust pin, stainless steel, LONG-LOK secured 284 kB

Drawings

Spring plungers with hexagon socket and flattened thrust pin, stainless steel, LONG-LOK secured
Spring plungers with hexagon socket and flattened thrust pin, stainless steel, LONG-LOK secured

Item selection/filter

Order No.

DD1HLL1TT1NSSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Tightening
torque
approx. Nm
Loosening torque
approx. Nm
Order No.
assembly key
CADAcc.PriceOrder
K1380.05M52,42,318720,80,81,55170,120,08K0317.905 on request
K1380.06M62,72,52072,51126170,450,22K0317.906 on request
K1380.08M83,5322831,41,22,57291,050,37K0317.908 on request
K1380.10M10432293,51,41,638311,30,6K0317.910 on request
K1380.12M126428105224104721,3K0317.912 on request
K1380.16M167,55321462,52,5538853,93K0317.916 on request