HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Product groups
Spring plungers with hexagon socket and ball, strong spring force, LONG-LOK secured
K0325

Spring plungers with hexagon socket and ball, strong spring...

go back

Item description/product images

DescriptionMaterial:Sleeve steel grade 5.8.
Ball steel.
Spring grade D steel wire.

LONG-LOK thread lock Nylon.
Version:Black oxidised. Ball hardened.Drawing reference:
L2 = approx. 2x thread pitch
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0325 Spring plungers with hexagon socket and ball, strong spring force, LONG-LOK secured 162 kB
 Technical information Spring plungers with LONG-LOK thread lock 2 MB

Drawings

Spring plungers with hexagon socket and ball, strong spring force, LONG-LOK secured

Item selection/filter

Order No.

DD1LL1HSSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Tightening
torque
approx. Nm
Loosening torque
approx. Nm
CADAcc.PriceOrder
K0325.203M31,5940,41,5570,10,07 on request
K0325.204M42,51050,8212220,180,12 on request
K0325.205M531460,92,519300,120,08 on request
K0325.206M63,51571328400,440,21 on request
K0325.208M851881,5447731,10,38 on request
K0325.210M10623925661001,30,6 on request
K0325.212M12826102,566612021,3 on request
K0325.216M161033143,58901803,93 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2020 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33