Product groups
Spring plungerswith hexagon socket and ball, LONG-LOK secured, steel
K0325

Spring plungers with hexagon socket and ball, LONG-LOK secured,...

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Sleeve steel grade 5.8.
Ball steel.
Spring grade D steel wire.

LONG-LOK thread lock Nylon.
Version:Black oxidised. Ball hardened.Drawing reference:
L2 = approx. 2x thread pitch
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0325 Spring plungerswith hexagon socket and ball, LONG-LOK secured, steel 190 kB
 Technical information Spring plungers with LONG-LOK thread lock 2 MB

Drawings (total overview)

Spring plungerswith hexagon socket and ball, LONG-LOK secured, steel

Spring plungers with hexagon socket and ball, standard spring force, LONG-LOK secured

More information

Drawings

Spring plungers with hexagon socket and ball, standard spring force, LONG-LOK secured

Item selection/filter

Order No.

DD1LL1HSSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Tightening
torque
approx. Nm
Loosening torque
approx. Nm
CADAcc.PriceOrder
K0325.03M31,5940,41,51,530,10,07 on request
K0325.04M42,51050,824100,180,12 on request
K0325.05M531460,92,56110,120,08 on request
K0325.06M63,5157139130,440,21 on request
K0325.08M851881,5415301,10,38 on request
K0325.10M1062392520351,30,6 on request
K0325.12M12826102,56305521,3 on request
K0325.16M161033143,58651253,93 on request

Spring plungers with hexagon socket and ball, strong spring force, LONG-LOK secured

More information

Drawings

Spring plungers with hexagon socket and ball, strong spring force, LONG-LOK secured

Item selection/filter

Order No.

DD1LL1HSSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Tightening
torque
approx. Nm
Loosening torque
approx. Nm
CADAcc.PriceOrder
K0325.203M31,5940,41,5570,10,07 on request
K0325.204M42,51050,8212220,180,12 on request
K0325.205M531460,92,519300,120,08 on request
K0325.206M63,51571328400,440,21 on request
K0325.208M851881,5447731,10,38 on request
K0325.210M10623925661001,30,6 on request
K0325.212M12826102,566612021,3 on request
K0325.216M161033143,58901803,93 on request