Product groups
Spring plungerswith hexagon socket and ball, LONG-LOK secured stainless steel
K0326

Spring plungers with hexagon socket and ball, LONG-LOK secured...

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Sleeve 1.4305.
Ball 1.4034.
Spring 1.4310.

LONG-LOK thread lock, Nylon.
Version:Bright. Ball hardened.Drawing reference:
L2 = approx. 2x thread pitch
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0326 Spring plungerswith hexagon socket and ball, LONG-LOK secured stainless steel 156 kB
 Technical information Spring plungers with LONG-LOK thread lock 2 MB

Drawings (total overview)

Spring plungerswith hexagon socket and ball, LONG-LOK secured stainless steel

Spring plungers with hexagon socket and ball, standard spring force, LONG-LOK secured

More information

Drawings

Spring plungers with hexagon socket and ball, standard spring force, LONG-LOK secured

Item selection/filter

Order No.

DD1LL1HSSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Tightening
torque
approx. Nm
Loosening torque
approx. Nm
CADAcc.PriceOrder
K0326.03M31,5940,41,51,530,10,07 on request
K0326.04M42,51050,824100,180,12 on request
K0326.05M531460,92,56110,120,08 on request
K0326.06M63,5157139130,440,21 on request
K0326.08M851881,5415301,10,38 on request
K0326.10M1062392520351,30,6 on request
K0326.12M12826102,56305521,3 on request
K0326.16M161033143,58651253,93 on request

Spring plungers with hexagon socket and ball, strong spring force, LONG-LOK secured

More information

Drawings

Spring plungers with hexagon socket and ball, strong spring force, LONG-LOK secured

Item selection/filter

Order No.

DD1LL1HSSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Tightening
torque
approx. Nm
Loosening torque
approx. Nm
CADAcc.PriceOrder
K0326.203M31,5940,41,5570,10,07 on request
K0326.204M42,51050,8212220,180,12 on request
K0326.205M531460,92,519300,120,08 on request
K0326.206M63,51571328400,440,21 on request
K0326.208M851881,5447731,10,38 on request
K0326.210M10623925661001,30,6 on request
K0326.212M12826102,566612021,3 on request
K0326.216M161033143,58901803,93 on request