Product groups
Spring plungers smooth version
K1172

Spring plungers smooth version

go back

Item description/product images

DescriptionMaterial:Sleeve and spring stainless steel.
Pin stainless steel or POM.
Version:Pins, white POM, temperature-resistant to +50°C.Note:

Smooth version to press-in.
A H7 tolerance is recommended for the receiving hole with diameter D.

Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1172 Spring plungers smooth version 159 kB

Drawings

Spring plungers smooth version

Overview of items (compressed)

Item selection/filter
Order No.

Component
material
D

D1D2LL1L2L3HSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K1172.04stainless steel42,84,610,70,91,85,62,738,2on request
K1172.05stainless steel53,85,6120,92,1643,39on request
K1172.06stainless steel64,86,51512,38,25,56,112on request
K1172.08stainless steel86,28,5181,12,99,56,510,717on request
K1172.10stainless steel10811261,54,214,3816,229on request
K1172.204POM42,84,610,70,91,85,62,738,2on request
K1172.205POM53,85,6120,92,1643,39on request
K1172.206POM64,86,51512,38,25,56,112on request
K1172.208POM86,28,5181,12,99,56,510,717on request
K1172.210POM10811261,54,214,3816,229on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33