HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Product groups
Precision indexing plungers with tapered indexing pin, Form A, standard
K0359_A

Precision indexing plungers with tapered indexing pin, Form A,...

go back

Item description/product images

DescriptionMaterial:Steel.
Grip ball thermoplastic.
Version:Hardened and ground.
Grip ball black grey.
Note:The indexing plungers with bushes are a perfect combination for rapid positioning and fixating. The precise design of both the indexing plunger and the bush guarantees high repeat accuracy when assembling two elements.

For technical information see assembly and installation instructions.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0359_A Precision indexing plungers with tapered indexing pin, Form A, standard 171 kB
 Assembly and installation instructions for precision locking bolts 303 kB

Drawings

Precision indexing plungers with tapered indexing pin, Form A, standard

Item selection/filter

Order No.FormVersion

DD1D2D3HLL1L3L5L6Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Internal thread grip ballCADAcc.PriceOrder
K0359.010Astandard1016192567525132,5311929M6 on request
K0359.012Astandard1220233268733133352235M8 on request
K0359.016Astandard162528406102,541,5133423050M10 on request
K0359.020Astandard203033406110,541,5133504663M10 on request
K0359.025Astandard25384250613051133603973M10 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2020 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33