Product groups
Precision indexing plungers, steel with plastic spherical knob and cylindrical indexing pin
K0361

Precision indexing plungers, steel with plastic spherical knob...

go back

Item description/product images

Back to group overview
DescriptionMaterial:Steel.
Grip ball thermoplastic.
Version:Hardened and ground.
Grip ball black grey.
Note:The indexing plungers with bushes are a perfect combination for rapid positioning and fixing. The precise design of both the indexing plungers and the bush guarantees high repeating accuracy when assembling two elements.

Technical Information see assembly and installation instructions.
Drawing reference:
Form A: standard
Form B: lockable
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0361 Precision indexing plungers, steel with plastic spherical knob and cylindrical indexing pin 186 kB
 Assembly and installation instructions for precision locking bolts 303 kB

Drawings (total overview)

Precision indexing plungers, steel with plastic spherical knob and cylindrical indexing pin

Item selection/filter

Order No.FormDD1D2D3LL1L2L3L5L6Travel
S
Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
female thread grip ballCADAcc.PriceOrder
K0361.010A101619257925-132,531101530M6 on request
K0361.012A122023329133-13335101535M8 on request
K0361.016A16252840106,541,5-13342102050M10 on request
K0361.020A20303340114,541,5-13350103663M10 on request
K0361.025A2538425013451-13360102073M10 on request
K0361.110B10161925792536,5132,531101530M6 on request
K0361.112B12202332913344,513335101535M8 on request
K0361.116B16252840106,541,55313342102050M10 on request
K0361.120B20303340114,541,55313350103663M10 on request
K0361.125B253842501345162,513360102073M10 on request