- K2042
Bowden cable distributor for indexing plungers with remote actuation
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
K0361Precision indexing plungers, steel with plastic spherical knob... |
go back |
|
|
DescriptionMaterial:Steel. Grip ball thermoplastic.Version:Hardened and ground. Grip ball black grey.Note:The indexing plungers with bushes are a perfect combination for rapid positioning and fixing. The precise design of both the indexing plungers and the bush guarantees high repeating accuracy when assembling two elements.
Technical Information see assembly and installation instructions.Drawing reference:Form A: standard Form B: lockable DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
|
Precision indexing plungers, steel with plastic spherical knob, cylindrical indexing pin and locking slot |
More information |
Order No. | Form | D | D1 | D2 | D3 | L | L1 | L2 | L3 | L5 | L6 | Travel S | Spring force initial pressure F1 approx. N | Spring force final pressure F2 approx. N | female thread grip ball | CAD | Acc. | Price | Order |
---|
K0361.110 | B | 10 | 16 | 19 | 25 | 79 | 25 | 36,5 | 13 | 2,5 | 31 | 10 | 15 | 30 | M6 | | | on request | | K0361.112 | B | 12 | 20 | 23 | 32 | 91 | 33 | 44,5 | 13 | 3 | 35 | 10 | 15 | 35 | M8 | | | on request | | K0361.116 | B | 16 | 25 | 28 | 40 | 106,5 | 41,5 | 53 | 13 | 3 | 42 | 10 | 20 | 50 | M10 | | | on request | | K0361.120 | B | 20 | 30 | 33 | 40 | 114,5 | 41,5 | 53 | 13 | 3 | 50 | 10 | 36 | 63 | M10 | | | on request | | K0361.125 | B | 25 | 38 | 42 | 50 | 134 | 51 | 62,5 | 13 | 3 | 60 | 10 | 20 | 73 | M10 | | | on request | |
|
Other items in this category |
|
Availability Here you can check item's availability. |
|