HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Product groups
Ball lock pins stainless steel, with headend lock
K1414

Ball lock pins stainless steel, with headend lock

go back

Item description/product images

DescriptionMaterial:Version:Bright.Note:Ball lock pins are used for quick and easy fastening and joining of components.
The two balls are disengaged by pressing the push button and the pin can be slipped into holes in the workpieces. Release the button to lock the balls and secure the connection.

Shear force double-shear (F) = S · τ aB max.
Advantages:Wide connections possible.
The pin length does not need to be coordinated with the component width.
On request:Other pin lengths.Accessory:Adapter bushes for ball lock pins with head lock K1416.
For Form B:
Safety spiral cable K0367
Retaining cable with eyelet K0367
Key ring K0367
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1414 Ball lock pins stainless steel, with headend lock 178 kB

Drawings (total overview)

Ball lock pins stainless steel, with headend lock

Ball lock pins, stainless steel, with head-end lock, Form A

More information

Drawings

Ball lock pins, stainless steel, with head-end lock, Form A

Item selection/filter

Order No.FormD

D1D2D3D5LL1L2L5SWReceiving
hole
H11
Shearing force
double shear
max.kN
CADAcc.PriceOrder
K1414.001205050A11,555,5101,5347255011510 on request
K1414.001205100A11,555,5101,53972510011510 on request
K1414.001205150A11,555,5101,531472515011510 on request
K1414.001206050A11,566,85102347255011614 on request
K1414.001206100A11,566,851023972510011614 on request
K1414.001206150A11,566,8510231472515011614 on request
K1414.001508100A15,589,513,533,596,53310015826 on request
K1414.001508150A15,589,513,533,5146,53315015826 on request
K1414.001508200A15,589,513,533,5196,53320015826 on request
K1414.001510100A15,5101213,543,596,533100151040 on request
K1414.001510150A15,5101213,543,5146,533150151040 on request
K1414.001510200A15,5101213,543,5196,533200151040 on request
K1414.002112150A221214,5204,53,5146,539,5150211257 on request
K1414.002112200A221214,5204,53,5196,539,5200211257 on request
K1414.002112250A221214,5204,53,5246,539,5250211257 on request
K1414.002116150A221619206,5414639,51502116100 on request
K1414.002116200A221619206,5419639,52002116100 on request
K1414.002116250A221619206,5424639,52502116100 on request

Ball lock pins, stainless steel, with head-end lock, Form B

More information

Drawings

Ball lock pins, stainless steel, with head-end lock, Form B

Item selection/filter

Order No.FormD

D1D2D3D4D5LL1L2L3L4L5SWReceiving
hole
H11
Shearing force
double shear
max.kN
CADAcc.PriceOrder
K1414.101205050B11,555,51018,31,53472534,616,65011510 on request
K1414.101205100B11,555,51018,31,53972534,616,610011510 on request
K1414.101205150B11,555,51018,31,531472534,616,615011510 on request
K1414.101206050B11,566,851018,323472534,616,65011614 on request
K1414.101206100B11,566,851018,323972534,616,610011614 on request
K1414.101206150B11,566,851018,3231472534,616,615011614 on request
K1414.101508100B15,589,513,52433,596,53346,722,710015826 on request
K1414.101508150B15,589,513,52433,5146,53346,722,715015826 on request
K1414.101508200B15,589,513,52433,5196,53346,722,720015826 on request
K1414.101510100B15,5101213,52443,596,53346,722,7100151040 on request
K1414.101510150B15,5101213,52443,5146,53346,722,7150151040 on request
K1414.101510200B15,5101213,52443,5196,53346,722,7200151040 on request
K1414.102112150B221214,520334,53,5146,539,559,330,3150211257 on request
K1414.102112200B221214,520334,53,5196,539,559,330,3200211257 on request
K1414.102112250B221214,520334,53,5246,539,559,330,3250211257 on request
K1414.102116150B22161920336,5414639,559,330,31502116100 on request
K1414.102116200B22161920336,5419639,559,330,32002116100 on request
K1414.102116250B22161920336,5424639,559,330,32502116100 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2020 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33