Product groups
Locking pins, steel with folding latch
K0776

Locking pins, steel with folding latch

go back

Item description/product images

DescriptionMaterial:Steel electro zinc-plated.Note:Locking pins with folding latch are not only used for fast and easy fixing but also for permanent joining of movable parts and workpieces.
The wide folding latch lets you secure the parts to be joined over a large cross section. It can also work under pressure in the axial direction.
Indexing slots in the folding latch allow definite “Closed” and “Open” positions.
Drawing reference:
1) locking slot
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0776 Locking pins, steel with folding latch 223 kB

Drawings

Locking pins, steel with folding latch

Item selection/filter

Order No.BB1DD1HLL1L2L5Receiving
hole
H11
Shearing force
double shear
max.kN
Extraction
force F
N
CADAcc.PriceOrder
K0776.0602516,9212632564531612190 on request
K0776.0604016,9212634066046612190 on request
K0776.0605016,9212635067056612190 on request
K0776.0802516,9216842564631821270 on request
K0776.0804016,9216844066146821270 on request
K0776.0805016,9216845067156821270 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33