HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Product groups
Indexing plungers short version, Form D
K0748_D

Indexing plungers short version, Form D

go back

Item description/product images

DescriptionMaterial:Version:Steel version:
Indexing pin hardened.
Threaded sleeve trivalent blue passivated.
Indexing pin bright.

Stainless steel version:
Indexing pin not hardened.
Steel parts bright.
Note:This article is a cost-efficient alternative to the existing indexing plungers. It is suitable for applications which require less precision.
The max. tightening torque should be observed when assembling.
On request:Special versions.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0748_D Indexing plungers short version, Form D 156 kB

Drawings

Indexing plungers short version, Form D

Item selection/filter

Order No.FormMain
material
DD1D2LL1L2HSW1SW2F x 30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Tightening
torque
max. Nm
CADAcc.PriceOrder
K0748.04903060DSteel3M61425,5653,58100,83,582 on request
K0748.04004080DSteel4M81829,5664101313,592 on request
K0748.04105100DSteel5M102134,587513171,36127 on request
K0748.04206120DSteel6M122541,7108614191,861215 on request
K0748.04308160DSteel8M1633541210819242,361320 on request
K0748.14903060DStainless steel3M61425,5653,58100,83,582 on request
K0748.14004080DStainless steel4M81829,5664101313,592 on request
K0748.14105100DStainless steel5M102134,587513171,36127 on request
K0748.14206120DStainless steel6M122541,7108614191,861215 on request
K0748.14308160DStainless steel8M1633541210819242,361320 on request