- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K0748Indexing plungers short version |
go back |
|
|
DescriptionMaterial:Steel version:
Indexing pin not hardened.
Threaded sleeve 1.0718.
Indexing pin 1.4305.
Stainless steel version:
Indexing pin not hardened.
Threaded sleeve and indexing pin 1.4305.
Mushroom knob black grey thermoplastic.Version:Steel version: Indexing pin hardened. Threaded sleeve trivalent blue passivated. Indexing pin bright.
Stainless steel version: Indexing pin not hardened. Steel parts bright.Note:This article is a cost-efficient alternative to the existing indexing plungers. It is suitable for applications which require less precision. The max. tightening torque should be observed when assembling.On request:Special versions.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
Order No. | Form | Main material | D | D1 | D2 | L | L1 | L2 | H | SW1 | Fx30° | Spring force initial pressure F1 approx. N | Spring force final pressure F2 approx. N | Tightening torque max. Nm | CAD | Acc. | Price | Order |
---|
K0748.01903060 | A | steel | 3 | M6 | 14 | 25,5 | 6 | 5 | - | 8 | 0,8 | 3,5 | 8 | 2 |  | | on request | | K0748.01004080 | A | steel | 4 | M8 | 18 | 29,5 | 6 | 6 | - | 10 | 1 | 3,5 | 9 | 2 |  | | on request | | K0748.01105100 | A | steel | 5 | M10 | 21 | 34,5 | 8 | 7 | - | 13 | 1,3 | 6 | 12 | 7 |  | | on request | | K0748.01206120 | A | steel | 6 | M12 | 25 | 41,7 | 10 | 8 | - | 14 | 1,8 | 6 | 12 | 15 |  | | on request | | K0748.01308160 | A | steel | 8 | M16 | 33 | 54 | 12 | 10 | - | 19 | 2,3 | 6 | 13 | 20 |  | | on request | | K0748.11903060 | A | stainless steel | 3 | M6 | 14 | 25,5 | 6 | 5 | - | 8 | 0,8 | 3,5 | 8 | 2 |  | | on request | | K0748.11004080 | A | stainless steel | 4 | M8 | 18 | 29,5 | 6 | 6 | - | 10 | 1 | 3,5 | 9 | 2 |  | | on request | | K0748.11105100 | A | stainless steel | 5 | M10 | 21 | 34,5 | 8 | 7 | - | 13 | 1,3 | 6 | 12 | 7 |  | | on request | | K0748.11206120 | A | stainless steel | 6 | M12 | 25 | 41,7 | 10 | 8 | - | 14 | 1,8 | 6 | 12 | 15 |  | | on request | | K0748.11308160 | A | stainless steel | 8 | M16 | 33 | 54 | 12 | 10 | - | 19 | 2,3 | 6 | 13 | 20 |  | | on request | |
|
Order No. | Form | Main material | D | D1 | D2 | L | L1 | L2 | H | SW1 | SW2 | Fx30° | Spring force initial pressure F1 approx. N | Spring force final pressure F2 approx. N | Tightening torque max. Nm | CAD | Acc. | Price | Order |
---|
K0748.02903060 | B | steel | 3 | M6 | 14 | 25,5 | 6 | 5 | - | 8 | 10 | 0,8 | 3,5 | 8 | 2 |  | | on request | | K0748.02004080 | B | steel | 4 | M8 | 18 | 29,5 | 6 | 6 | - | 10 | 13 | 1 | 3,5 | 9 | 2 |  | | on request | | K0748.02105100 | B | steel | 5 | M10 | 21 | 34,5 | 8 | 7 | - | 13 | 17 | 1,3 | 6 | 12 | 7 |  | | on request | | K0748.02206120 | B | steel | 6 | M12 | 25 | 41,7 | 10 | 8 | - | 14 | 19 | 1,8 | 6 | 12 | 15 |  | | on request | | K0748.02308160 | B | steel | 8 | M16 | 33 | 54 | 12 | 10 | - | 19 | 24 | 2,3 | 6 | 13 | 20 |  | | on request | | K0748.12903060 | B | stainless steel | 3 | M6 | 14 | 25,5 | 6 | 5 | - | 8 | 10 | 0,8 | 3,5 | 8 | 2 |  | | on request | | K0748.12004080 | B | stainless steel | 4 | M8 | 18 | 29,5 | 6 | 6 | - | 10 | 13 | 1 | 3,5 | 9 | 2 |  | | on request | | K0748.12105100 | B | stainless steel | 5 | M10 | 21 | 34,5 | 8 | 7 | - | 13 | 17 | 1,3 | 6 | 12 | 7 |  | | on request | | K0748.12206120 | B | stainless steel | 6 | M12 | 25 | 41,7 | 10 | 8 | - | 14 | 19 | 1,8 | 6 | 12 | 15 |  | | on request | | K0748.12308160 | B | stainless steel | 8 | M16 | 33 | 54 | 12 | 10 | - | 19 | 24 | 2,3 | 6 | 13 | 20 |  | | on request | |
|
Order No. | Form | Main material | D | D1 | D2 | L | L1 | L2 | H | SW1 | F x 30° | Spring force initial pressure F1 approx. N | Spring force final pressure F2 approx. N | Tightening torque max. Nm | CAD | Acc. | Price | Order |
---|
K0748.03903060 | C | Steel | 3 | M6 | 14 | 25,5 | 6 | 5 | 3,5 | 8 | 0,8 | 3,5 | 8 | 2 |  | | on request | | K0748.03004080 | C | Steel | 4 | M8 | 18 | 29,5 | 6 | 6 | 4 | 10 | 1 | 3,5 | 9 | 2 |  | | on request | | K0748.03105100 | C | Steel | 5 | M10 | 21 | 34,5 | 8 | 7 | 5 | 13 | 1,3 | 6 | 12 | 7 |  | | on request | | K0748.03206120 | C | Steel | 6 | M12 | 25 | 41,7 | 10 | 8 | 6 | 14 | 1,8 | 6 | 12 | 15 |  | | on request | | K0748.03308160 | C | Steel | 8 | M16 | 33 | 54 | 12 | 10 | 8 | 19 | 2,3 | 6 | 13 | 20 |  | | on request | | K0748.13903060 | C | Stainless steel | 3 | M6 | 14 | 25,5 | 6 | 5 | 3,5 | 8 | 0,8 | 3,5 | 8 | 2 |  | | on request | | K0748.13004080 | C | Stainless steel | 4 | M8 | 18 | 29,5 | 6 | 6 | 4 | 10 | 1 | 3,5 | 9 | 2 |  | | on request | | K0748.13105100 | C | Stainless steel | 5 | M10 | 21 | 34,5 | 8 | 7 | 5 | 13 | 1,3 | 6 | 12 | 7 |  | | on request | | K0748.13206120 | C | Stainless steel | 6 | M12 | 25 | 41,7 | 10 | 8 | 6 | 14 | 1,8 | 6 | 12 | 15 |  | | on request | | K0748.13308160 | C | Stainless steel | 8 | M16 | 33 | 54 | 12 | 10 | 8 | 19 | 2,3 | 6 | 13 | 20 |  | | on request | |
|
Order No. | Form | Main material | D | D1 | D2 | L | L1 | L2 | H | SW1 | SW2 | F x 30° | Spring force initial pressure F1 approx. N | Spring force final pressure F2 approx. N | Tightening torque max. Nm | CAD | Acc. | Price | Order |
---|
K0748.04903060 | D | Steel | 3 | M6 | 14 | 25,5 | 6 | 5 | 3,5 | 8 | 10 | 0,8 | 3,5 | 8 | 2 |  | | on request | | K0748.04004080 | D | Steel | 4 | M8 | 18 | 29,5 | 6 | 6 | 4 | 10 | 13 | 1 | 3,5 | 9 | 2 |  | | on request | | K0748.04105100 | D | Steel | 5 | M10 | 21 | 34,5 | 8 | 7 | 5 | 13 | 17 | 1,3 | 6 | 12 | 7 |  | | on request | | K0748.04206120 | D | Steel | 6 | M12 | 25 | 41,7 | 10 | 8 | 6 | 14 | 19 | 1,8 | 6 | 12 | 15 |  | | on request | | K0748.04308160 | D | Steel | 8 | M16 | 33 | 54 | 12 | 10 | 8 | 19 | 24 | 2,3 | 6 | 13 | 20 |  | | on request | | K0748.14903060 | D | Stainless steel | 3 | M6 | 14 | 25,5 | 6 | 5 | 3,5 | 8 | 10 | 0,8 | 3,5 | 8 | 2 |  | | on request | | K0748.14004080 | D | Stainless steel | 4 | M8 | 18 | 29,5 | 6 | 6 | 4 | 10 | 13 | 1 | 3,5 | 9 | 2 |  | | on request | | K0748.14105100 | D | Stainless steel | 5 | M10 | 21 | 34,5 | 8 | 7 | 5 | 13 | 17 | 1,3 | 6 | 12 | 7 |  | | on request | | K0748.14206120 | D | Stainless steel | 6 | M12 | 25 | 41,7 | 10 | 8 | 6 | 14 | 19 | 1,8 | 6 | 12 | 15 |  | | on request | | K0748.14308160 | D | Stainless steel | 8 | M16 | 33 | 54 | 12 | 10 | 8 | 19 | 24 | 2,3 | 6 | 13 | 20 |  | | on request | |
|
Other items in this category |
|
Availability Here you can check item's availability. |
|