Product groups
Premium - Indexing plungers, steel or stainless steel with plastic mushroom grip and tapered indexing pin
K0736

Premium - Indexing plungers, steel or stainless steel with...

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Steel version:
indexing pin hardened: grade 5.8

Stainless steel version:
indexing pin hardened: threaded sleeve 1.4305, indexing pin 1.4305.

Mushroom knob black grey thermoplastic.
Version:Steel version:
indexing pin hardened, ground and black oxidised.

Stainless steel version:
indexing pin hardened, ground and bright.
Note:Premium indexing plungers are characterized by more stringent manufacturing requirements for the indexing plungers and the threaded sleeve. In addition, a centring locator that can be used to increase the positioning accuracy is provided on the threaded sleeve. These indexing plungers are used when it is necessary to prevent shifting of the locked position by transverse forces and greater positioning accuracy is required. A new locking position can only be set after the pin has been manually disengaged. When high lateral forces are to be expected, the centring locator should be used.Assembly:When using the threaded sleeve centring, it is recommended the receiving reamed hole be machined before tapping.
The conical contact surface is aligned by the threaded sleeve and locking nut.
On request:Special versions and spacer rings.Accessory:Matching tapered bush K0736.Drawing reference:
Form B: non-lockout type, with locknut
Form D: lockout type, with locknut
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0736 Premium - Indexing plungers, steel or stainless steel with plastic mushroom grip and tapered indexing pin 226 kB

Drawings (total overview)

Premium - Indexing plungers, steel or stainless steel with plastic mushroom grip and tapered indexing pin

Premium - Indexing plungers, steel or stainless steel with plastic mushroom grip, tapered indexing pin and locknut

More information

Drawings

Premium - Indexing plungers, steel or stainless steel with plastic mushroom grip, tapered indexing pin and locknut

Item selection/filter

Order No.FormMain
material
DD1D2D3D4D5LL1L2L3L4H2Travel
S
SW1SW2Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K0736.52105Bsteel5M10x121866 -0,01/-0,0243,5177153451317512  on request
K0736.52206Bsteel6M12x1,525108,58,5 -0,01/-0,0351,7208173561419614  on request
K0736.52308Bsteel8M16x1,53313,51111 -0,01/-0,036826102347819241535  on request
K0736.52410Bsteel10M20x1,533171111 -0,01/-0,0374281225491022301534  on request
K0736.502105Bstainless steel5M10x121866 -0,01/-0,0243,5177153451317512  on request
K0736.502206Bstainless steel6M12x1,525108,58,5 -0,01/-0,0351,7208173561419614  on request
K0736.502308Bstainless steel8M16x1,53313,51111 -0,01/-0,036826102347819241535  on request
K0736.502410Bstainless steel10M20x1,533171111 -0,01/-0,0374281225491022301534  on request

Premium - Indexing plungers, steel or stainless steel with plastic mushroom grip, tapered indexing pin, locking slot and locknut

More information

Drawings

Premium - Indexing plungers, steel or stainless steel with plastic mushroom grip, tapered indexing pin, locking slot and locknut

Item selection/filter

Order No.FormMain
material
DD1D2D3D4D5LL1L2L3L4H2Travel
S
SW1SW2Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K0736.54105Dsteel5M10x121866 -0,01/-0,0243,5177153451317512 on request
K0736.54206Dsteel6M12x1,525108,58,5 -0,01/-0,0351,7208173561419614 on request
K0736.54308Dsteel8M16x1,53313,51111 -0,01/-0,036826102347819241535 on request
K0736.54410Dsteel10M20x1,533171111 -0,01/-0,0374281225491022301534 on request
K0736.504105Dstainless steel5M10x121866 -0,01/-0,0243,5177153451317512 on request
K0736.504206Dstainless steel6M12x1,525108,58,5 -0,01/-0,0351,7208173561419614 on request
K0736.504308Dstainless steel8M16x1,53313,51111 -0,01/-0,036826102347819241535 on request
K0736.504410Dstainless steel10M20x1,533171111 -0,01/-0,0374281225491022301534 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33