HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Product groups
Indexing plungers, short version, Form D
K0631_D

Indexing plungers, short version, Form D

go back

Item description/product images

DescriptionMaterial:Version:Steel version:
Indexing pin hardened, ground, black oxidised.

Stainless steel version:
Indexing pin not hardened, ground, bright.
Note:Indexing plungers are used to prevent any change in position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged. Form C or D is recommended for applications in which the pin is disengaged over extended periods and should be prevented from springing back.On request:Special versions.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0631_D Indexing plungers, short version, Form D 162 kB

Drawings

Indexing plungers, short version, Form D

Item selection/filter

Order No.Main
material
Version

FormDD1D2LL1L2HSW1SW2F x 30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K0631.890384steelhardenedD3M6x0,751425,5653,58100,8410 on request
K0631.800484steelhardenedD4M8x11829,566410131412 on request
K0631.810584steelhardenedD5M10x12134,587513171,3512 on request
K0631.820684steelhardenedD6M12x1,52541,7108614191,8614 on request
K0631.830884steelhardenedD8M16x1,533541210819242,31428 on request
K0631.841084steelhardenedD10M20x1,5336115121022302,81532 on request
K0631.1890384stainless steelnot hardenedD3M6x0,751425,5653,58100,8410 on request
K0631.1800484stainless steelnot hardenedD4M8x11829,566410131412 on request
K0631.1810584stainless steelnot hardenedD5M10x12134,587513171,3512 on request
K0631.1820684stainless steelnot hardenedD6M12x1,52541,7108614191,8614 on request
K0631.1830884stainless steelnot hardenedD8M16x1,533541210819242,31428 on request
K0631.1841084stainless steelnot hardenedD10M20x1,5336115121022302,81532 on request