HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Product groups
Indexing plungers, short version, Form A
K0631_A

Indexing plungers, short version, Form A

go back

Item description/product images

DescriptionMaterial:Version:Steel version:
Indexing pin hardened, ground, black oxidised.

Stainless steel version:
Indexing pin not hardened, ground, bright.
Note:Indexing plungers are used to prevent any change in position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged. Form C or D is recommended for applications in which the pin is disengaged over extended periods and should be prevented from springing back.On request:Special versions.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0631_A Indexing plungers, short version, Form A 140 kB

Drawings

Indexing plungers, short version, Form A

Item selection/filter

Order No.Main
material
Type FormDD1D2LL1L2HSW1F x 30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K0631.590384steelhardenedA3M6x0,751425,5653,580,8410 on request
K0631.500484steelhardenedA4M8x11829,5664101412 on request
K0631.510584steelhardenedA5M10x12134,5875131,3512 on request
K0631.520684steelhardenedA6M12x1,52541,71086141,8614 on request
K0631.530884steelhardenedA8M16x1,5335412108192,31428 on request
K0631.541084steelhardenedA10M20x1,53361151210222,81532 on request
K0631.1590384stainless steelnot hardenedA3M6x0,751425,5653,580,8410 on request
K0631.1500484stainless steelnot hardenedA4M8x11829,5664101412 on request
K0631.1510584stainless steelnot hardenedA5M10x12134,5875131,3512 on request
K0631.1520684stainless steelnot hardenedA6M12x1,52541,71086141,8614 on request
K0631.1530884stainless steelnot hardenedA8M16x1,5335412108192,31428 on request
K0631.1541084stainless steelnot hardenedA10M20x1,53361151210222,81532 on request