Product groups

Item description/product images

Show/filter all items
DescriptionMaterial:Steel version:
Indexing pin hardened:
steel grade 5.8.

Stainless steel version,
Indexing pin not hardened
Threaded sleeve and indexing pin 1.4305.

Mushroom knob red thermoplastic
Version:Steel version:
Indexing pin hardened, ground, black oxidised.

Stainless steel version:
Indexing pin not hardened, ground, bright.
Note:Indexing plungers are used to prevent any change in position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged. Form C or D is recommended for applications in which the pin is disengaged over extended periods and should be prevented from springing back.On request:Special versions.Accessory:Spacer rings K0665Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0631 Indexing plungers short version 191 kB

Drawings (total overview)

Indexing plungers short version

Indexing plungers, short version, Form A

More information

Drawings

Indexing plungers, short version, Form A

Item selection/filter

Order No.Main
material
Surface finish
body
FormDD1D2LL1L2Travel
S
SW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K0631.590384steelhardenedA3M6x0,751425,5653,580,8410 on request
K0631.500484steelhardenedA4M8x11829,5664101412 on request
K0631.510584steelhardenedA5M10x12134,5875131,3512 on request
K0631.520684steelhardenedA6M12x1,52541,71086141,8614 on request
K0631.530884steelhardenedA8M16x1,5335412108192,31428 on request
K0631.541084steelhardenedA10M20x1,53361151210222,81532 on request
K0631.1590384stainless steelnot hardenedA3M6x0,751425,5653,580,8410 on request
K0631.1500484stainless steelnot hardenedA4M8x11829,5664101412 on request
K0631.1510584stainless steelnot hardenedA5M10x12134,5875131,3512 on request
K0631.1520684stainless steelnot hardenedA6M12x1,52541,71086141,8614 on request
K0631.1530884stainless steelnot hardenedA8M16x1,5335412108192,31428 on request
K0631.1541084stainless steelnot hardenedA10M20x1,53361151210222,81532 on request

Indexing plungers, short version, Form B

More information

Drawings

Indexing plungers, short version, Form B

Item selection/filter

Order No.Main
material
Surface finish
body
FormDD1D2LL1L2Travel
S
SW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K0631.690384steelhardenedB3M6x0,751425,5653,58100,8410 on request
K0631.600484steelhardenedB4M8x11829,566410131412 on request
K0631.610584steelhardenedB5M10x12134,587513171,3512 on request
K0631.620684steelhardenedB6M12x1,52541,7108614191,8614 on request
K0631.630884steelhardenedB8M16x1,533541210819242,31428 on request
K0631.641084steelhardenedB10M20x1,5336115121022302,81532 on request
K0631.1690384stainless steelnot hardenedB3M6x0,751425,5653,58100,8410 on request
K0631.1600484stainless steelnot hardenedB4M8x11829,566410131412 on request
K0631.1610584stainless steelnot hardenedB5M10x12134,587513171,3512 on request
K0631.1620684stainless steelnot hardenedB6M12x1,52541,7108614191,8614 on request
K0631.1630884stainless steelnot hardenedB8M16x1,533541210819242,31428 on request
K0631.1641084stainless steelnot hardenedB10M20x1,5336115121022302,81532 on request

Indexing plungers, short version, Form C

More information

Drawings

Indexing plungers, short version, Form C

Item selection/filter

Order No.Main
material
Surface finish
body
FormDD1D2LL1L2Travel
S
SW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K0631.790384steelhardenedC3M6x0,751425,5653,580,8410 on request
K0631.700484steelhardenedC4M8x11829,5664101412 on request
K0631.710584steelhardenedC5M10x12134,5875131,3512 on request
K0631.720684steelhardenedC6M12x1,52541,71086141,8614 on request
K0631.730884steelhardenedC8M16x1,5335412108192,31428 on request
K0631.741084steelhardenedC10M20x1,53361151210222,81532 on request
K0631.1790384stainless steelnot hardenedC3M6x0,751425,5653,580,8410 on request
K0631.1700484stainless steelnot hardenedC4M8x11829,5664101412 on request
K0631.1710584stainless steelnot hardenedC5M10x12134,5875131,3512 on request
K0631.1720684stainless steelnot hardenedC6M12x1,52541,71086141,8614 on request
K0631.1730884stainless steelnot hardenedC8M16x1,5335412108192,31428 on request
K0631.1741084stainless steelnot hardenedC10M20x1,53361151210222,81532 on request

Indexing plungers, short version, Form D

More information

Drawings

Indexing plungers, short version, Form D

Item selection/filter

Order No.Main
material
Surface finish
body
FormDD1D2LL1L2Travel
S
SW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K0631.890384steelhardenedD3M6x0,751425,5653,58100,8410 on request
K0631.800484steelhardenedD4M8x11829,566410131412 on request
K0631.810584steelhardenedD5M10x12134,587513171,3512 on request
K0631.820684steelhardenedD6M12x1,52541,7108614191,8614 on request
K0631.830884steelhardenedD8M16x1,533541210819242,31428 on request
K0631.841084steelhardenedD10M20x1,5336115121022302,81532 on request
K0631.1890384stainless steelnot hardenedD3M6x0,751425,5653,58100,8410 on request
K0631.1800484stainless steelnot hardenedD4M8x11829,566410131412 on request
K0631.1810584stainless steelnot hardenedD5M10x12134,587513171,3512 on request
K0631.1820684stainless steelnot hardenedD6M12x1,52541,7108614191,8614 on request
K0631.1830884stainless steelnot hardenedD8M16x1,533541210819242,31428 on request
K0631.1841084stainless steelnot hardenedD10M20x1,5336115121022302,81532 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2021 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33