HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Product groups
Ball lock pins, self-locking, form B, plastic collar
K0363_B

Ball lock pins, self-locking, form B, plastic collar

go back

Item description/product images

DescriptionMaterial:Grip and push button thermoplastic.
Metal parts stainless steel.
Version:Grip black.
Push button traffic red.
Steel parts bright.
Note:Ball lock pins are used for quick and easy fastening and joining of components.
The two balls are disengaged by pressing the push button and the pin can be slipped into holes in the workpieces. Release the button to lock the balls and secure the connection.

Shear force double-shear (F) = S · τ aB max.
Features:Form B:
Pin h9, plastic collar, low axial pull-out force
Accessory:Bushes for ball lock pins K0724
Safety spiral cable K0367
Retaining cable with loop K0367
Key ring K0367
Drawing reference:
2) Plastic collar
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0363_B Ball lock pins, self-locking, form B, plastic collar 114 kB

Drawings

Ball lock pins, self-locking, form B, plastic collar

Item selection/filter

Order No.FormDD1D2D3LL1L2L5Receiving
hole
H11
Shearing force
double shear
max.kN
CADAcc.PriceOrder
K0363.13805015B3855,516155,93320,9515  on request
K0363.13805020B3855,516205,93325,9515  on request
K0363.13805025B3855,516255,93330,9515  on request
K0363.13805030B3855,516305,93335,9515  on request
K0363.13806030B3866,8516306,83336,8622  on request
K0363.13806040B3866,8516406,83346,8622  on request
K0363.13806050B3866,8516506,83356,8622  on request
K0363.13808030B3889,516307,83337,8838  on request
K0363.13808040B3889,516407,83347,8838  on request
K0363.13808050B3889,516507,83357,8838  on request