HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Product groups

Item description/product images

DescriptionMaterial:Version:Steel version:
Indexing pin hardened, ground, black oxidised.

Stainless steel version:
Indexing pin hardened, ground and bright.
Indexing pin not hardened, ground and bright.
Note:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged. Form C or D is recommended for applications where the plunger remains disengaged over a long period and the pin should be prevented from springing back.On request:Special versions.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0338_D Indexing plungers, Form D 138 kB

Drawings

Indexing plungers, Form D

Item selection/filter

Order No.Main
material
locating pinFormDD1D2LL1L2L3HSW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K0338.490384steelhardenedD3M6x0,751431,5125103,58100,84,510 on request
K0338.400484steelhardenedD4M8x11838,515613410131612 on request
K0338.410584steelhardenedD5M10x12143,517715513171,3512 on request
K0338.420684steelhardenedD6M12x1,52551,720817614191,8614 on request
K0338.430884steelhardenedD8M16x1,53368261023819242,31535 on request
K0338.441084steelhardenedD10M20x1,533742812251022302,81534 on request
K0338.441284steelhardenedD12M20x1,533782814251222302,81539 on request
K0338.451684steelhardenedD16M24x240963218281627363,22046 on request
K0338.0490384stainless steelhardenedD3M6x0,751431,5125103,58100,84,510 on request
K0338.0400484stainless steelhardenedD4M8x11838,515613410131612 on request
K0338.0410584stainless steelhardenedD5M10x12143,517715513171,3512 on request
K0338.0420684stainless steelhardenedD6M12x1,52551,720817614191,8614 on request
K0338.0430884stainless steelhardenedD8M16x1,53368261023819242,31535 on request
K0338.0441084stainless steelhardenedD10M20x1,533742812251022302,81534 on request
K0338.0441284stainless steelhardenedD12M20x1,533782814251222302,81539 on request
K0338.0451684stainless steelhardenedD16M24x240963218281627363,22046 on request
K0338.1490384stainless steelnot hardenedD3M6x0,751431,5125103,58100,84,510 on request
K0338.1400484stainless steelnot hardenedD4M8x11838,515613410131612 on request
K0338.1410584stainless steelnot hardenedD5M10x12143,517715513171,3512 on request
K0338.1420684stainless steelnot hardenedD6M12x1,52551,720817614191,8614 on request
K0338.1430884stainless steelnot hardenedD8M16x1,53368261023819242,31535 on request
K0338.1441084stainless steelnot hardenedD10M20x1,533742812251022302,81534 on request
K0338.1441284stainless steelnot hardenedD12M20x1,533782814251222302,81539 on request
K0338.1451684stainless steelnot hardenedD16M24x240963218281627363,22046 on request