HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Product groups

Item description/product images

DescriptionMaterial:Version:Steel version:
Indexing pin hardened, ground, black oxidised.

Stainless steel version:
Indexing pin hardened, ground and bright.
Indexing pin not hardened, ground and bright.
Note:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged. Form C or D is recommended for applications where the plunger remains disengaged over a long period and the pin should be prevented from springing back.On request:Special versions.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0338_C Indexing plungers, Form C 278 kB

Drawings

Indexing plungers, Form C

Item selection/filter

Order No.Main
material
locating pinFormDD1D2LL1L2L3HSW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K0338.390384steelhardenedC3M6x0,751431,5125103,580,84,510 on request
K0338.300484steelhardenedC4M8x11838,5156134101612 on request
K0338.310584steelhardenedC5M10x12143,5177155131,3512 on request
K0338.320684steelhardenedC6M12x1,52551,7208176141,8614 on request
K0338.330884steelhardenedC8M16x1,533682610238192,31535 on request
K0338.341084steelhardenedC10M20x1,5337428122510222,81534 on request
K0338.341284steelhardenedC12M20x1,5337828142512222,81539 on request
K0338.351684steelhardenedC16M24x2409632182816273,22046 on request
K0338.0390384stainless steelhardenedC3M6x0,751431,5125103,580,84,510 on request
K0338.0300484stainless steelhardenedC4M8x11838,5156134101612 on request
K0338.0310584stainless steelhardenedC5M10x12143,5177155131,3512 on request
K0338.0320684stainless steelhardenedC6M12x1,52551,7208176141,8614 on request
K0338.0330884stainless steelhardenedC8M16x1,533682610238192,31535 on request
K0338.0341084stainless steelhardenedC10M20x1,5337428122510222,81534 on request
K0338.0341284stainless steelhardenedC12M20x1,5337828142512222,81539 on request
K0338.0351684stainless steelhardenedC16M24x2409632182816273,22046 on request
K0338.1390384stainless steelnot hardenedC3M6x0,751431,5125103,580,84,510 on request
K0338.1300484stainless steelnot hardenedC4M8x11838,5156134101612 on request
K0338.1310584stainless steelnot hardenedC5M10x12143,5177155131,3512 on request
K0338.1320684stainless steelnot hardenedC6M12x1,52551,7208176141,8614 on request
K0338.1330884stainless steelnot hardenedC8M16x1,533682610238192,31535 on request
K0338.1341084stainless steelnot hardenedC10M20x1,5337428122510222,81534 on request
K0338.1341284stainless steelnot hardenedC12M20x1,5337828142512222,81539 on request
K0338.1351684stainless steelnot hardenedC16M24x2409632182816273,22046 on request