HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Product groups

Item description/product images

DescriptionMaterial:Version:Steel version:
Indexing pin hardened, ground, black oxidised.

Stainless steel version:
Indexing pin hardened, ground and bright.
Indexing pin not hardened, ground and bright.
Note:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged. Form C or D is recommended for applications where the plunger remains disengaged over a long period and the pin should be prevented from springing back.On request:Special versions.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0338_A Indexing plungers, Form A 128 kB

Drawings

Indexing plungers, Form A

Item selection/filter

Order No.Main
material
locating pinFormDD1D2LL1L2L3HSW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K0338.190384steelhardenedA3M6x0,751431,5125103,580,84,510 on request
K0338.100484steelhardenedA4M8x11838,5156134101612 on request
K0338.110584steelhardenedA5M10x12143,5177155131,3512 on request
K0338.120684steelhardenedA6M12x1,52551,7208176141,8614 on request
K0338.130884steelhardenedA8M16x1,533682610238192,31535 on request
K0338.141084steelhardenedA10M20x1,5337428122510222,81534 on request
K0338.141284steelhardenedA12M20x1,5337828142512222,81539 on request
K0338.151684steelhardenedA16M24x2409632182816273,22046 on request
K0338.0190384stainless steelhardenedA3M6x0,751431,5125103,580,84,510 on request
K0338.0100484stainless steelhardenedA4M8x11838,5156134101612 on request
K0338.0110584stainless steelhardenedA5M10x12143,5177155131,3512 on request
K0338.0120684stainless steelhardenedA6M12x1,52551,7208176141,8614 on request
K0338.0130884stainless steelhardenedA8M16x1,533682610238192,31535 on request
K0338.0141084stainless steelhardenedA10M20x1,5337428122510222,81534 on request
K0338.0141284stainless steelhardenedA12M20x1,5337828142512222,81539 on request
K0338.0151684stainless steelhardenedA16M24x2409632182816273,22046 on request
K0338.1190384stainless steelnot hardenedA3M6x0,751431,5125103,580,84,510 on request
K0338.1100484stainless steelnot hardenedA4M8x11838,5156134101612 on request
K0338.1110584stainless steelnot hardenedA5M10x12143,5177155131,3512 on request
K0338.1120684stainless steelnot hardenedA6M12x1,52551,7208176141,8614 on request
K0338.1130884stainless steelnot hardenedA8M16x1,533682610238192,31535 on request
K0338.1141084stainless steelnot hardenedA10M20x1,5337428122510222,81534 on request
K0338.1141284stainless steelnot hardenedA12M20x1,5337828142512222,81539 on request
K0338.1151684stainless steelnot hardenedA16M24x2409632182816273,22046 on request