- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Spring plungers
- Indexing plunger
- K2047
Indexing plungers steel or stainless steel with plastic eyelet grip
- K1502
Indexing plungers, stainless steel with plastic mushroom grip and remote actuation
- K2023
Wire cables with end piece
- K2024
Traction sleeves with inner tube
- K2025
End sleeves
- K2026
Setscrews
- K2027
Screw nipples locked with grub screw
- K1584
Indexing plungers, steel or stainless steel with plastic cam lever
- K1744
Indexing plungers steel or stainless steel with plastic mushroom grip and status sensor, hardwired
- K1495
Indexing plungers, steel or stainless steel with status sensor and plastic mushroom grip
- K1845
Magnetic base for WLAN antenna
- K1846
Extension cable for WLAN antenna
- K0338
Indexing plungers
- K1096
Indexing plungers, steel or stainless steel with plastic mushroom grip and thread lock
- K1149
Indexing plungers, steel with plastic mushroom grip and locked mark
- K1213
Indexing plungers, steel or stainless steel with plastic mushroom grip and lock
- K0630
Indexing plungers, steel or stainless steel, with plastic mushroom grip extended indexing pin and load slot
- K0631
Indexing plungers, steel or stainless steel, short version with plastic mushroom grip
- K1097
Indexing plungers, steel or stainless steel, short version with plastic mushroom grip and thread lock
- K1698
Indexing plungers, stainless steel for Hygienic USIT® seal and shim washers, with stainless steel mushroom grip
- K0632
Indexing plungers, stainless steel with stainless steel mushroom grip
- K0735
Indexing plungers, steel or stainless steel for thin-walled parts, with plastic mushroom grip
- K0339
Indexing plungers, steel or stainless steel with plastic mushroom grip
- K0747
Indexing plungers ECO, steel or stainless steel, with plastic mushroom grip
- K0635
Indexing plungers, steel or stainless steel without collar, with stainless steel pull ring
- K0346
Indexing plungers, steel or stainless steel, smooth version without collar, with plastic mushroom grip
- K0347
Indexing plungers, steel or stainless steel, smooth version without collar, with plastic mushroom grip
- K0636
Indexing plungers, steel or stainless steel, smooth version without collar, with stainless steel pull ring
- K1839
Positioning bushes, steel or stainless steel with status sensor
- K1840
Positioning bushes, steel or stainless steel for status sensor
- K1290
Positioning bushes for indexing plungers
- K0665
Spacer rings
- K0736
Bushes tapered
- K0736
Premium - Indexing plungers, steel or stainless steel with plastic mushroom grip and cylindrical indexing pin
- K0736
Bushes cylindrical
- K0736
Premium - Indexing plungers, steel or stainless steel with plastic mushroom grip and tapered indexing pin
- K1300
Indexing plungers, steel or stainless steel with plastic mushroom grip, rotation lock and lead-in chamfer
- K1124
Indexing plungers, steel or stainless steel with plastic T-grip
- K0359
Precision indexing plungers, steel with plastic spherical knob and tapered indexing pin
- K0360
Bushes tapered
- K0361
Precision indexing plungers, steel with plastic spherical knob and cylindrical indexing pin
- K0362
Bushes cylindrical
- K1833
Indexing plungers, steel with plastic twist knob and tapered indexing pin
- K1834
Indexing plungers, steel with plastic twist knob and tapered indexing pin
- K1835
Bushing steel, tapered
- K1098
Indexing plungers ECO, steel or stainless steel with plastic mushroom grip and thread lock
- K0748
Indexing plungers ECO, steel or stainless steel, short version with plastic mushroom grip
- K0340
Indexing plungers, steel with draw hook
- K0341
Indexing plungers, steel or stainless steel with threaded pin
- K0342
Indexing plungers, steel or stainless steel with stainless steel pull ring
- K0343
Indexing plungers, steel or stainless steel without collar, with plastic mushroom grip
- K0633
Indexing plungers, steel or stainless steel, without collar, with plastic mushroom grip, extended indexing pin and locknut
- K0634
Indexing plungers, stainless steel, without collar, with stainless steel mushroom grip
- K0344
Indexing plungers, steel or stainless steel without collar, with plastic mushroom grip
- K1116
Indexing plungers, steel or stainless steel, pneumatic
- K0344
Screw-in washer
- K0345
Indexing plungers, steel or stainless steel without collar, with threaded pin
- K1582
Indexing and clamping grips, steel with plastic star grip
- K1583
Indexing and clamping grips, steel with plastic star grip and optical lock indicator
- K0245
Indexing plungers with five lobe grip
- Cam action indexing plunger
- Ball lock pins
- Locking pins
- Retaining cables, ball chains
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K0245Indexing plungers with five lobe grip |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Thermoplastic. Indexing pin and screw steel 5.8. Version:Lower grip black-grey. Indexing pin and screw black oxidised. Indexing pin hardened and ground.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Size | Colour Cap
| D | D1 | D2 | D3 | D4 | H1 | H2 | L | L1 | Travel S | SW | CAD | Acc. | Price | Order |
---|
K0245.1105 | 1 | black grey RAL 7021 | 5 | M10x1 | 50 | 22,2 | 28,2 | 17,8 | 11,5 | 52,8 | 13 | 5 | 13 | | | on request | | K0245.11055 | 1 | light grey RAL 7035 | 5 | M10x1 | 50 | 22,2 | 28,2 | 17,8 | 11,5 | 52,8 | 13 | 5 | 13 | | | on request | | K0245.11056 | 1 | traffic red RAL 3020 | 5 | M10x1 | 50 | 22,2 | 28,2 | 17,8 | 11,5 | 52,8 | 13 | 5 | 13 | | | on request | | K0245.11057 | 1 | colza yellow RAL 1021 | 5 | M10x1 | 50 | 22,2 | 28,2 | 17,8 | 11,5 | 52,8 | 13 | 5 | 13 | | | on request | | K0245.1206 | 2 | black grey RAL 7021 | 6 | M12x1,5 | 50 | 22,2 | 28,2 | 17,8 | 11,5 | 57,8 | 17 | 6 | 14 | | | on request | | K0245.12065 | 2 | light grey RAL 7035 | 6 | M12x1,5 | 50 | 22,2 | 28,2 | 17,8 | 11,5 | 57,8 | 17 | 6 | 14 | | | on request | | K0245.12066 | 2 | traffic red RAL 3020 | 6 | M12x1,5 | 50 | 22,2 | 28,2 | 17,8 | 11,5 | 57,8 | 17 | 6 | 14 | | | on request | | K0245.12067 | 2 | colza yellow RAL 1021 | 6 | M12x1,5 | 50 | 22,2 | 28,2 | 17,8 | 11,5 | 57,8 | 17 | 6 | 14 | | | on request | | K0245.1308 | 3 | black grey RAL 7021 | 8 | M16x1,5 | 63 | 28 | 35,5 | 22,5 | 14,5 | 74 | 22 | 8 | 19 | | | on request | | K0245.13085 | 3 | light grey RAL 7035 | 8 | M16x1,5 | 63 | 28 | 35,5 | 22,5 | 14,5 | 74 | 22 | 8 | 19 | | | on request | | K0245.13086 | 3 | traffic red RAL 3020 | 8 | M16x1,5 | 63 | 28 | 35,5 | 22,5 | 14,5 | 74 | 22 | 8 | 19 | | | on request | | K0245.13087 | 3 | colza yellow RAL 1021 | 8 | M16x1,5 | 63 | 28 | 35,5 | 22,5 | 14,5 | 74 | 22 | 8 | 19 | | | on request | | K0245.1410 | 4 | black grey RAL 7021 | 10 | M20x1,5 | 63 | 28 | 35,5 | 22,5 | 14,5 | 78 | 24 | 10 | 22 | | | on request | | K0245.14105 | 4 | light grey RAL 7035 | 10 | M20x1,5 | 63 | 28 | 35,5 | 22,5 | 14,5 | 78 | 24 | 10 | 22 | | | on request | | K0245.14106 | 4 | traffic red RAL 3020 | 10 | M20x1,5 | 63 | 28 | 35,5 | 22,5 | 14,5 | 78 | 24 | 10 | 22 | | | on request | | K0245.14107 | 4 | colza yellow RAL 1021 | 10 | M20x1,5 | 63 | 28 | 35,5 | 22,5 | 14,5 | 78 | 24 | 10 | 22 | | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|