HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Product groups

Item description/product images

DescriptionMaterial:Version:Steel version:
Indexing pin hardened.
Threaded sleeve trivalent blue passivated.
Indexing pin bright.

Stainless steel version:
Indexing pin not hardened.
Steel parts bright.
Note:This article is a cost-efficient alternative to the existing indexing plungers. It is suitable for applications which require less precision.
The max. tightening torque should be observed when assembling.
On request:Special versions and fine threadSpecial features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0747_D Indexing plungers, Form D 180 kB

Drawings

Indexing plungers, Form D

Item selection/filter

Order No.Form

Main
material
DD1D2LL1L2L3HSW1SW2F x 30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Tightening
torque
max. Nm
CADAcc.PriceOrder
K0747.04903060Dsteel3M61431,5125103,56100,84102 on request
K0747.04004060Dsteel4M6143615613461016122 on request
K0747.04105080Dsteel5M814401771558131,36127 on request
K0747.04206100Dsteel6M101847,520817610171,881515 on request
K0747.04308120Dsteel8M122561,7261023812192,381920 on request
K0747.14903060Dstainless steel3M61431,5125103,56100,84102 on request
K0747.14004060Dstainless steel4M6143615613461016122 on request
K0747.14105080Dstainless steel5M814401771558131,36127 on request
K0747.14206100Dstainless steel6M101847,520817610171,881515 on request
K0747.14308120Dstainless steel8M122561,7261023812192,381920 on request