HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Product groups

Item description/product images

DescriptionMaterial:Version:Steel version:
Indexing pin hardened.
Threaded sleeve trivalent blue passivated.
Indexing pin bright.

Stainless steel version:
Indexing pin not hardened.
Steel parts bright.
Note:This article is a cost-efficient alternative to the existing indexing plungers. It is suitable for applications which require less precision.
The max. tightening torque should be observed when assembling.
On request:Special versions and fine threadSpecial features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0747_C Indexing plungers, Form C 87,7 kB

Drawings

Indexing plungers, Form C

Item selection/filter

Order No.FormMain
material
DD1D2LL1L2L3HSW1F x 30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Tightening
torque
max. Nm
CADAcc.PriceOrder
K0747.03903060Csteel3M61431,5125103,560,84102 on request
K0747.03004060Csteel4M61436156134616122 on request
K0747.03105080Csteel5M8144017715581,36127 on request
K0747.03206100Csteel6M101847,5208176101,881515 on request
K0747.03308120Csteel8M122561,72610238122,381920 on request
K0747.13903060Cstainless steel3M61431,5125103,560,84102 on request
K0747.13004060Cstainless steel4M61436156134616122 on request
K0747.13105080Cstainless steel5M8144017715581,36127 on request
K0747.13206100Cstainless steel6M101847,5208176101,881515 on request
K0747.13308120Cstainless steel8M122561,72610238122,381920 on request