Product groups

Item description/product images

Show/filter all items
DescriptionMaterial:Steel version:
Threaded sleeve 1.0718.
Indexing pin 1.4305.

Stainless steel version:
Threaded sleeve and indexing pin 1.4305.

Mushroom knob black grey thermoplastic.
Version:Steel version:
Indexing pin hardened.
Threaded sleeve trivalent blue passivated.
Indexing pin bright.

Stainless steel version:
Indexing pin not hardened.
Steel parts bright.
Note:This article is a cost-efficient alternative to the existing indexing plungers. It is suitable for applications which require less precision.
The max. tightening torque should be observed when assembling.
On request:Special versions and fine threadSpecial features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0747 Indexing plungers 162 kB

Drawings (total overview)

Indexing plungers

Indexing plungers, Form A

More information

Drawings

Indexing plungers, Form A

Item selection/filter

Order No.FormMain
material
DD1D2LL1L2L3HSW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Tightening
torque
max. Nm
CADAcc.PriceOrder
K0747.01903060Asteel3M61431,51251060,84102 on request
K0747.01004060Asteel4M6143615613616122 on request
K0747.01105080Asteel5M814401771581,36127 on request
K0747.01206100Asteel6M101847,520817101,881515 on request
K0747.01308120Asteel8M122561,7261023122,381920 on request
K0747.11903060Astainless steel3M61431,51251060,84102 on request
K0747.11004060Astainless steel4M6143615613616122 on request
K0747.11105080Astainless steel5M814401771581,36127 on request
K0747.11206100Astainless steel6M101847,520817101,881515 on request
K0747.11308120Astainless steel8M122561,7261023122,381920 on request

Indexing plungers, Form B

More information

Drawings

Indexing plungers, Form B

Item selection/filter

Order No.Form

Main
material
DD1D2LL1L2L3HSW1SW2F x 30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Tightening
torque
max. Nm
CADAcc.PriceOrder
K0747.02903060Bsteel3M61431,5125103,56100,84102 on request
K0747.02004060Bsteel4M6143615613461016122 on request
K0747.02105080Bsteel5M814401771558131,36127 on request
K0747.02206100Bsteel6M101847,520817610171,881515 on request
K0747.02308120Bsteel8M122561,7261023812192,381920 on request
K0747.12903060Bstainless steel3M61431,5125103,56100,84102 on request
K0747.12004060Bstainless steel4M6143615613461016122 on request
K0747.12105080Bstainless steel5M814401771558131,36127 on request
K0747.12206100Bstainless steel6M101847,520817610171,881515 on request
K0747.12308120Bstainless steel8M122561,7261023812192,381920 on request

Indexing plungers, Form C

More information

Drawings

Indexing plungers, Form C

Item selection/filter

Order No.FormMain
material
DD1D2LL1L2L3HSW1F x 30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Tightening
torque
max. Nm
CADAcc.PriceOrder
K0747.03903060Csteel3M61431,5125103,560,84102 on request
K0747.03004060Csteel4M61436156134616122 on request
K0747.03105080Csteel5M8144017715581,36127 on request
K0747.03206100Csteel6M101847,5208176101,881515 on request
K0747.03308120Csteel8M122561,72610238122,381920 on request
K0747.13903060Cstainless steel3M61431,5125103,560,84102 on request
K0747.13004060Cstainless steel4M61436156134616122 on request
K0747.13105080Cstainless steel5M8144017715581,36127 on request
K0747.13206100Cstainless steel6M101847,5208176101,881515 on request
K0747.13308120Cstainless steel8M122561,72610238122,381920 on request

Indexing plungers, Form D

More information

Drawings

Indexing plungers, Form D

Item selection/filter

Order No.Form

Main
material
DD1D2LL1L2L3HSW1SW2F x 30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Tightening
torque
max. Nm
CADAcc.PriceOrder
K0747.04903060Dsteel3M61431,5125103,56100,84102 on request
K0747.04004060Dsteel4M6143615613461016122 on request
K0747.04105080Dsteel5M814401771558131,36127 on request
K0747.04206100Dsteel6M101847,520817610171,881515 on request
K0747.04308120Dsteel8M122561,7261023812192,381920 on request
K0747.14903060Dstainless steel3M61431,5125103,56100,84102 on request
K0747.14004060Dstainless steel4M6143615613461016122 on request
K0747.14105080Dstainless steel5M814401771558131,36127 on request
K0747.14206100Dstainless steel6M101847,520817610171,881515 on request
K0747.14308120Dstainless steel8M122561,7261023812192,381920 on request