K0633Indexing plungers, steel or stainless steel, without collar,... |
go back |
|
|
DescriptionMaterial:Steel version
Indexing pin hardened:
grade 5.8.
Stainless steel version
Indexing pin hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4034.
Indexing pin not hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4305.
Mushroom knob black-grey thermoplastic. Version:Steel version: Indexing pin hardened, ground, black oxidised.
Stainless steel version: Indexing pin hardened, ground and bright. Indexing pin not hardened, ground and bright.Note:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged. A washer is available to aid by screwing in the indexing plungers. The washer slides beneath the mushroom knob so that the carrier pins engage in the slot.On request:Special versions.Accessory:Spacer rings K0665Drawing reference:Form G: without locknut Form H: with locknut
1) Indexing plunger with screw-in washer DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
Indexing plungers, steel or stainless steel, without collar, with plastic mushroom grip and extended indexing pin |
More information |
Order No. | Form | Main material | Surface finish body | D | D1 | D2 | L | L1 | L2 | Travel S | Fx30° | Spring force initial pressure F1 approx. N | Spring force final pressure F2 approx. N | Order No. screw-in washer | CAD | Acc. | Price | Order |
---|
K0633.21903 | G | steel | hardened | 3 | M6x0,75 | 14 | 33 | 17 | 11 | 5 | 0,8 | 4,5 | 12 | K0344.99 | | | on request | | K0633.21004 | G | steel | hardened | 4 | M8x1 | 18 | 40,5 | 21 | 13,5 | 6 | 1 | 6 | 15 | K0344.90 | | | on request | | K0633.21105 | G | steel | hardened | 5 | M10x1 | 21 | 46,5 | 24 | 14,5 | 8 | 1,3 | 5 | 16 | K0344.91 | | | on request | | K0633.21206 | G | steel | hardened | 6 | M12x1,5 | 25 | 54,7 | 28 | 17,7 | 9 | 1,8 | 6 | 18 | K0344.92 | | | on request | | K0633.21308 | G | steel | hardened | 8 | M16x1,5 | 33 | 72 | 36 | 24 | 12 | 2,3 | 15 | 45 | K0344.93 | | | on request | | K0633.21410 | G | steel | hardened | 10 | M20x1,5 | 33 | 79 | 40 | 24 | 15 | 2,8 | 15 | 43 | K0344.94 | | | on request | | K0633.21412 | G | steel | hardened | 12 | M20x1,5 | 33 | 84 | 42 | 24 | 18 | 2,8 | 15 | 51 | K0344.94 | | | on request | | K0633.21516 | G | steel | hardened | 16 | M24x2 | 40 | 104 | 50 | 30 | 24 | 3,2 | 20 | 60 | K0344.95 | | | on request | | K0633.201903 | G | stainless steel | hardened | 3 | M6x0,75 | 14 | 33 | 17 | 11 | 5 | 0,8 | 4,5 | 12 | K0344.99 | | | on request | | K0633.201004 | G | stainless steel | hardened | 4 | M8x1 | 18 | 40,5 | 21 | 13,5 | 6 | 1 | 6 | 15 | K0344.90 | | | on request | | K0633.201105 | G | stainless steel | hardened | 5 | M10x1 | 21 | 46,5 | 24 | 14,5 | 8 | 1,3 | 5 | 16 | K0344.91 | | | on request | | K0633.201206 | G | stainless steel | hardened | 6 | M12x1,5 | 25 | 54,7 | 28 | 17,7 | 9 | 1,8 | 6 | 18 | K0344.92 | | | on request | | K0633.201308 | G | stainless steel | hardened | 8 | M16x1,5 | 33 | 72 | 36 | 24 | 12 | 2,3 | 15 | 45 | K0344.93 | | | on request | | K0633.201410 | G | stainless steel | hardened | 10 | M20x1,5 | 33 | 79 | 40 | 24 | 15 | 2,8 | 15 | 43 | K0344.94 | | | on request | | K0633.201412 | G | stainless steel | hardened | 12 | M20x1,5 | 33 | 84 | 42 | 24 | 18 | 2,8 | 15 | 51 | K0344.94 | | | on request | | K0633.201516 | G | stainless steel | hardened | 16 | M24x2 | 40 | 104 | 50 | 30 | 24 | 3,2 | 20 | 60 | K0344.95 | | | on request | | K0633.211903 | G | stainless steel | not hardened | 3 | M6x0,75 | 14 | 33 | 17 | 11 | 5 | 0,8 | 4,5 | 12 | K0344.99 | | | on request | | K0633.211004 | G | stainless steel | not hardened | 4 | M8x1 | 18 | 40,5 | 21 | 13,5 | 6 | 1 | 6 | 15 | K0344.90 | | | on request | | K0633.211105 | G | stainless steel | not hardened | 5 | M10x1 | 21 | 46,5 | 24 | 14,5 | 8 | 1,3 | 5 | 16 | K0344.91 | | | on request | | K0633.211206 | G | stainless steel | not hardened | 6 | M12x1,5 | 25 | 54,7 | 28 | 17,7 | 9 | 1,8 | 6 | 18 | K0344.92 | | | on request | | K0633.211308 | G | stainless steel | not hardened | 8 | M16x1,5 | 33 | 72 | 36 | 24 | 12 | 2,3 | 15 | 45 | K0344.93 | | | on request | | K0633.211410 | G | stainless steel | not hardened | 10 | M20x1,5 | 33 | 79 | 40 | 24 | 15 | 2,8 | 15 | 43 | K0344.94 | | | on request | | K0633.211412 | G | stainless steel | not hardened | 12 | M20x1,5 | 33 | 84 | 42 | 24 | 18 | 2,8 | 15 | 51 | K0344.94 | | | on request | | K0633.211516 | G | stainless steel | not hardened | 16 | M24x2 | 40 | 104 | 50 | 30 | 24 | 3,2 | 20 | 60 | K0344.95 | | | on request | |
|
Indexing plungers, steel or stainless steel, without collar, with plastic mushroom grip, extended indexing pin and locknut |
More information |
Order No. | Form | Main material | Surface finish body | D | D1 | D2 | L | L1 | L2 | Travel S | SW | Fx30° | Spring force initial pressure F1 approx. N | Spring force final pressure F2 approx. N | Order No. screw-in washer | CAD | Acc. | Price | Order |
---|
K0633.22903 | H | steel | hardened | 3 | M6x0,75 | 14 | 33 | 17 | 11 | 5 | 10 | 0,8 | 4,5 | 12 | K0344.99 | | | on request | | K0633.22004 | H | steel | hardened | 4 | M8x1 | 18 | 40,5 | 21 | 13,5 | 6 | 13 | 1 | 6 | 15 | K0344.90 | | | on request | | K0633.22105 | H | steel | hardened | 5 | M10x1 | 21 | 46,5 | 24 | 14,5 | 8 | 17 | 1,3 | 5 | 16 | K0344.91 | | | on request | | K0633.22206 | H | steel | hardened | 6 | M12x1,5 | 25 | 54,7 | 28 | 17,7 | 9 | 19 | 1,8 | 6 | 18 | K0344.92 | | | on request | | K0633.22308 | H | steel | hardened | 8 | M16x1,5 | 33 | 72 | 36 | 24 | 12 | 24 | 2,3 | 15 | 45 | K0344.93 | | | on request | | K0633.22410 | H | steel | hardened | 10 | M20x1,5 | 33 | 79 | 40 | 24 | 15 | 30 | 2,8 | 15 | 43 | K0344.94 | | | on request | | K0633.22412 | H | steel | hardened | 12 | M20x1,5 | 33 | 84 | 42 | 24 | 18 | 30 | 2,8 | 15 | 51 | K0344.94 | | | on request | | K0633.22516 | H | steel | hardened | 16 | M24x2 | 40 | 104 | 50 | 30 | 24 | 36 | 3,2 | 20 | 60 | K0344.95 | | | on request | | K0633.202903 | H | stainless steel | hardened | 3 | M6x0,75 | 14 | 33 | 17 | 11 | 5 | 10 | 0,8 | 4,5 | 12 | K0344.99 | | | on request | | K0633.202004 | H | stainless steel | hardened | 4 | M8x1 | 18 | 40,5 | 21 | 13,5 | 6 | 13 | 1 | 6 | 15 | K0344.90 | | | on request | | K0633.202105 | H | stainless steel | hardened | 5 | M10x1 | 21 | 46,5 | 24 | 14,5 | 8 | 17 | 1,3 | 5 | 16 | K0344.91 | | | on request | | K0633.202206 | H | stainless steel | hardened | 6 | M12x1,5 | 25 | 54,7 | 28 | 17,7 | 9 | 19 | 1,8 | 6 | 18 | K0344.92 | | | on request | | K0633.202308 | H | stainless steel | hardened | 8 | M16x1,5 | 33 | 72 | 36 | 24 | 12 | 24 | 2,3 | 15 | 45 | K0344.93 | | | on request | | K0633.202410 | H | stainless steel | hardened | 10 | M20x1,5 | 33 | 79 | 40 | 24 | 15 | 30 | 2,8 | 15 | 43 | K0344.94 | | | on request | | K0633.202412 | H | stainless steel | hardened | 12 | M20x1,5 | 33 | 84 | 42 | 24 | 18 | 30 | 2,8 | 15 | 51 | K0344.94 | | | on request | | K0633.202516 | H | stainless steel | hardened | 16 | M24x2 | 40 | 104 | 50 | 30 | 24 | 36 | 3,2 | 20 | 60 | K0344.95 | | | on request | | K0633.212903 | H | stainless steel | not hardened | 3 | M6x0,75 | 14 | 33 | 17 | 11 | 5 | 10 | 0,8 | 4,5 | 12 | K0344.99 | | | on request | | K0633.212004 | H | stainless steel | not hardened | 4 | M8x1 | 18 | 40,5 | 21 | 13,5 | 6 | 13 | 1 | 6 | 15 | K0344.90 | | | on request | | K0633.212105 | H | stainless steel | not hardened | 5 | M10x1 | 21 | 46,5 | 24 | 14,5 | 8 | 17 | 1,3 | 5 | 16 | K0344.91 | | | on request | | K0633.212206 | H | stainless steel | not hardened | 6 | M12x1,5 | 25 | 54,7 | 28 | 17,7 | 9 | 19 | 1,8 | 6 | 18 | K0344.92 | | | on request | | K0633.212308 | H | stainless steel | not hardened | 8 | M16x1,5 | 33 | 72 | 36 | 24 | 12 | 24 | 2,3 | 15 | 45 | K0344.93 | | | on request | | K0633.212410 | H | stainless steel | not hardened | 10 | M20x1,5 | 33 | 79 | 40 | 24 | 15 | 30 | 2,8 | 15 | 43 | K0344.94 | | | on request | | K0633.212412 | H | stainless steel | not hardened | 12 | M20x1,5 | 33 | 84 | 42 | 24 | 18 | 30 | 2,8 | 15 | 51 | K0344.94 | | | on request | | K0633.212516 | H | stainless steel | not hardened | 16 | M24x2 | 40 | 104 | 50 | 30 | 24 | 36 | 3,2 | 20 | 60 | K0344.95 | | | on request | |
|
Other items in this category |
|
Availability Here you can check item's availability. |
|