K1149_BIndexing plungers, steel with plastic mushroom grip, locked mark... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Indexing pin steel. Threaded sleeve steel. Mushroom grip, dark grey thermoplastic. Lock mark aluminium.Version:Indexing pin steel, hardened, ground and black oxidised. Threaded sleeve black oxidised. Lock mark red anodised.Note:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the plunger has been manually disengaged. When the lock mark is visible the plunger is either completely disengaged or only partly in the index position.On request:Special versions.Accessory:Spacer rings K0665Drawing reference: DownloadHere is all the information as a PDF datasheet: